1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUMITUBE C (Part Number)

SUMITUBE C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 142.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A flexible general-purpose heat shrinking tube that shrinks at low temperatures.

[Features]
• Low shrink temperature (90°C), flexible, and transparent.

Part Number
スミチューブC-1.5X0.2(クロ)-1
スミチューブC-2X0.2(クロ)-1
スミチューブC-2X0.2(トウメイ)-1
スミチューブC-2.5X0.2(クロ)-1
スミチューブC-2.5X0.2(トウメイ)-1
スミチューブC-3X0.2(クロ)-1
スミチューブC-3X0.2(トウメイ)-5
スミチューブC-3.5X0.2(クロ)-100
スミチューブC-3.5X0.2(トウメイ)-1
スミチューブC-4X0.2(クロ)-100
スミチューブC-4X0.2(トウメイ)-100
スミチューブC-5X0.2(クロ)-100
スミチューブC-6X0.25(トウメイ)-100
スミチューブC-7X0.25(クロ)-50
スミチューブC-7X0.25(トウメイ)-50
スミチューブC-8X0.25(クロ)-1
スミチューブC-8X0.25(クロ)-5
スミチューブC-8X0.25(クロ)-50
スミチューブC-8X0.25(トウメイ)-1
スミチューブC-8X0.25(トウメイ)-5
スミチューブC-8X0.25(トウメイ)-50
スミチューブC-9X0.25(クロ)-1
スミチューブC-9X0.25(クロ)-50
スミチューブC-9X0.25(トウメイ)-50
スミチューブC-10X0.25(クロ)-5
スミチューブC-10X0.25(クロ)-50
スミチューブC-10X0.25(トウメイ)-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Color Nominal Size
(mm)
Length
(m)

฿ 187.62

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 102.10.4Black1.5X0.21

฿ 202.29

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 102.60.4Black2X0.21

฿ 184.15

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 102.60.4Transparency2X0.21

฿ 187.62

HEAT-SHRINKABLE TUBE 5 Piece(s) 7 Day(s) 103.10.4Black2.5X0.21

฿ 187.62

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 103.10.4Transparency2.5X0.21

฿ 142.10

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 103.60.4Black3X0.21

฿ 273.04

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 103.60.4Transparency3X0.25

฿ 1,313.80

HEAT-SHRINKABLE TUBE 1 Piece(s) 7 Day(s) 104.10.4Black3.5X0.2100

฿ 191.43

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 104.10.4Transparency3.5X0.21

฿ 1,313.80

HEAT-SHRINKABLE TUBE 1 Piece(s) 9 Day(s) 104.60.4Black4X0.2100

฿ 1,340.34

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 104.60.4Transparency4X0.2100

฿ 2,040.53

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 105.60.4Black5X0.2100

฿ 2,313.92

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 106.50.5Transparency6X0.25100

฿ 1,492.19

HEAT-SHRINKABLE TUBE 1 Piece(s) 7 Day(s) 107.50.5Black7X0.2550

฿ 1,518.73

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 107.50.5Transparency7X0.2550

฿ 242.81

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 108.50.5Black8X0.251

฿ 839.23

HEAT-SHRINKABLE TUBE 1 Piece(s) 9 Day(s) 108.50.5Black8X0.255

฿ 1,672.93

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 108.50.5Black8X0.2550

฿ 242.81

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 108.50.5Transparency8X0.251

฿ 593.54

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 108.50.5Transparency8X0.255

฿ 1,600.30

HEAT-SHRINKABLE TUBE 1 Piece(s) 9 Day(s) 108.50.5Transparency8X0.2550

฿ 248.86

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 109.50.5Black9X0.251

฿ 1,657.59

HEAT-SHRINKABLE TUBE 1 Piece(s) 9 Day(s) 109.50.5Black9X0.2550

฿ 1,657.59

HEAT-SHRINKABLE TUBE 1 Piece(s) 9 Day(s) 109.50.5Transparency9X0.2550

฿ 354.68

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1010.50.5Black10X0.255

฿ 1,555.01

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1010.50.5Black10X0.2550

฿ 1,555.01

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1010.50.5Transparency10X0.2550

Loading...

  1. 1
 

Basic Information

Material Polyolefin Shrinkage temperature(°C or more) 90 Shrink factor (% display)(% or more) 40