1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumitube K (Part Number)

Sumitube K
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 324.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a product that meets UC/CSA standards. This is a transparent, flame retardant, heat-shrinkable tube with exceptional heat, oil and chemical resistance properties.

[Features]
• Conforms to SAE-AMS / UL224 / CSA standards, with flame retardant, transparent, thin, semi-rigid, oil resistant, and chemical resistant properties.

Part Number
スミチューブK-1/2(トウメイ)-1.22
スミチューブK-1/4(トウメイ)-1.22
スミチューブK-1/8(トウメイ)-1.22
スミチューブK-1/16(トウメイ)-1.22
スミチューブK-1(トウメイ)-1.22
スミチューブK-3/4(トウメイ)-1.22
スミチューブK-3/8(トウメイ)-1.22
スミチューブK-3/16(トウメイ)-1.22
スミチューブK-3/32(トウメイ)-1.22
スミチューブK-3/64(トウメイ)-1.22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Nominal Size
(mm)

฿ 1,205.81

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1012.70.331/2

฿ 884.52

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 106.40.331/4

฿ 557.81

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 103.20.271/8

฿ 391.35

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 101.60.251/16

฿ 2,035.75

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1025.40.481

฿ 1,361.53

HEAT-SHRINKABLE TUBE 1 Piece(s) Available 3 Day(s) 1019.10.433/4

฿ 1,032.39

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 109.50.333/8

฿ 672.77

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 104.80.273/16

฿ 485.03

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 102.40.273/32

฿ 324.15

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 101.20.253/64

Loading...

  1. 1
 

Basic Information

Material PolyVinylidene DiFluoride Color Transparency Flame Retardant Available
Special Function/Application Heat Resistant / Chemical-Resistant Representative Standard UL / CSA Shrinkage temperature(°C or more) 170
Shrink factor (% display)(% or more) 50 Length(m) 1.22 Other Properties Oil Resistant