1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Gland CAPCON OA-W Series Slit Type【1-20 Pieces Per Package】

Cable Gland CAPCON OA-W Series Slit Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 178.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Includes a slit in the rubber bushing for insertion and extraction of cables with connectors.

 
Part Number
OA-W16-0334RSE
OA-W16-0404RS
OA-W16-0404RSE
OA-W16-0503RS
OA-W16-0503RSE
OA-W16-0901RS
OA-W16-0901RSE
OA-W16-1151RS
OA-W16-1151RSE
OA-W16-1301RS
OA-W16-1301RSE
OA-W22-0604RS
OA-W22-0604RSE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Protection Function (Environmental Resistance) Screw Size Conforming wire diameter
(mm)
Mounting Screw Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Features

฿ 4,017.84

CABLE GLAND 1 Pack(s)

20 Pieces Per Package

5 Day(s) 10Φ2.2~3.3mmWeatherabilityCTG16φ 2.2 to 3.3CTG16φ214mm or less4Weather resistant type

฿ 3,817.60

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

20 Pieces Per Package

5 Day(s) -Φ3~4mmOil ResistanceCTG16φ 3-4CTG16φ214mm or less4Oil Resistant Type

฿ 291.05

CABLE ACCESSARY CABLE CLAMP 1 Piece(s) Available 5 Day(s) 10Φ3~4mmWeatherabilityCTG16φ 3-4CTG16φ214mm or less4Weather resistant type

฿ 4,050.19

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

20 Pieces Per Package

5 Day(s) 10Φ4~5mmOil ResistanceCTG16φ 4 to 5CTG16φ214mm or less3Oil Resistant Type

฿ 4,382.32

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

20 Pieces Per Package

5 Day(s) 10Φ4~5mmWeatherabilityCTG16φ 4 to 5CTG16φ214mm or less3Weather resistant type

฿ 2,082.79

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

20 Pieces Per Package

5 Day(s) -Φ4~9mmOil ResistanceCTG16φ 4 to 9CTG16φ214mm or less1Oil Resistant Type

฿ 178.31

CABLE ACCESSARY CABLE CLAMP 20 Piece(s) 5 Day(s) 10Φ4~9mmWeatherabilityCTG16φ 4 to 9CTG16φ214mm or less1Weather resistant type

฿ 2,045.03

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

20 Pieces Per Package

5 Day(s) -Φ8.5~11.5mmOil ResistanceCTG16φ 8.5 to 11.5CTG16φ214mm or less1Oil Resistant Type

฿ 2,483.23

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

20 Pieces Per Package

5 Day(s) 10Φ8.5~11.5mmWeatherabilityCTG16φ 8.5 to 11.5CTG16φ214mm or less1Weather resistant type

฿ 2,045.03

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

20 Pieces Per Package

5 Day(s) 10Φ11~13mmOil ResistanceCTG16φ 11-13CTG16φ214mm or less1Oil Resistant Type

฿ 2,483.23

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

20 Pieces Per Package

10 Day(s) 10Φ11~13mmWeatherabilityCTG16φ 11-13CTG16φ214mm or less1Weather resistant type

฿ 2,524.22

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

10 Pieces Per Package

5 Day(s) -Φ5~6mmOil ResistanceCTG22φ 5 to 6CTG22φ286mm or less4Oil Resistant Type

฿ 2,921.42

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10Φ5~6mmWeatherabilityCTG22φ 5 to 6CTG22φ286mm or less4Weather resistant type

Loading...

  1. 1

Basic Information

Shape Cable Gland Type Screw Standard CTG Thread Material Resin
Color Black Representative Standard ROHS Type Cable Gland
Material (Main body) Nylon 66 (UL94V-2) Operating Temperature Range(°C) -25 to 80°C Color Black