1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAPCON Cable Gland OA-WH Series Separate Type【1-10 Pieces Per Package】

CAPCON Cable Gland OA-WH Series Separate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 494.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various connectors can be passed through the cable clamps because they can be dissembled.

 
Part Number
OA-WH16-06/10
OA-WH22-06/13
OA-WH36-06/13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipConforming wire diameter
(mm)
Mounting Screw Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)

฿ 4,500.00

OTHER COMMODITY WIRING 1 Pack(s)

10 Pieces Per Package

20 Day(s) φ 6-10CTG16φ214mm or less

฿ 494.21

OTHER COMMODITY WIRING 1 Piece(s) Same day φ6–13CTG22φ286mm or less

฿ 2,796.21

OTHER COMMODITY WIRING 1 Pack(s)

5 Pieces Per Package

Same day φ6–13CTG36φ427.5mm or less

Loading...

  1. 1

Basic Information

Material (Main body) Nylon 66 (UL94V-2) Operating Temperature Range(°C) -25 to 80°C Color Black
Number of Holes(Book) 1