Global standard cable, KMTW series

Caution
- [End of standard certification applicability] For this product, the TR-CU (Customs Union Technical Regulations), for which we had previously obtained certification, has become difficult to renew due to recent international circumstances. Although "EAC" is indicated in the manufacturer catalog, it is not applicable. Thank you for your understanding.
- [Product Cross-Section Specification Change]
Starting with production in September 2025, due to the manufacturer's equipment operations, both green-based and yellow-based cross-sectional color types of the following model will be mixed.
Model: CE-KMTW-6SQ-GY
However, there will be no change in the external appearance of the wire core (green 60: yellow 40), and there will be no impact on product performance or applicable standards. Thank you for your understanding.
Product Description
[Features]
· CE & UL/cUL & <PS>E (0.75 to 95 mm2) & TR-CU Global Standard Cable
· NFPA70, NFPA79 applicable (MTW, THW)
· Heat resistance
[Applications]
· For internal wiring of equipment and control panels
Product Feature Details
Structural Overview
| Items | Configuration |
|---|---|
| Conductor | Annealed copper wire |
| Insulator | Heat-resistant vinyl mixture |
Compliant standards
CE: 05 V-K, 07 V-K
NFPA70, NFPA79 compliant
Technical Information & Design Ideas
Technical Data
| Cable type | CE | UL | cUL | <PS>E | ||
|---|---|---|---|---|---|---|
| 05 V-K | 07 V-K | MTW AWM | THW | AWM | HKIV | |
| Compatible size | 0.5 to 1 mm² | 1.5 to 150 mm² | All sizes | 2.5 to 150 mm² (14 AWG to 250 kcmil) | 0.5 to 95 mm² (20 to 3/0 AWG) | 0.75 to 95 mm² |
| Rated voltage | 300/500 V | 450/750 V | 600V | |||
| Rated temperature | 70°C | 90°C DRY, 60°C WET | 75°C DRY and WET | 90°C | 75°C | |
| Test voltage | 2,000 V AC/15 min | 2,500 V AC/15 min | 2,000 V AC/1 min^* | 1,500 V AC/1 min^* | ||
| Flame retardancy | IEC 60332-1 | VW-1 | FT1 | 60° inclined | ||
| Compatible standards | According to EN 50525-2-31 (HD21.7) According to VDE 0285-525-2-31 (VDE 0281-3) | UL 1063 UL 758 | UL 83 | CSA C22.2 No. 210 | Electrical Appliances and Materials Safety Act of Japan | |
* The test voltage differs depending on the size.
structure table
| Conductor | Insulation | Electrical Characteristics | |||
|---|---|---|---|---|---|
| Nominal cross-sectional area | Outer diameter (approx. mm) [Configuration] | Outer diameter (approx. mm) | Allowable current value (A) | Conductor resistance 20°C (Ω/km) | Insulation Resistance 20°C (MΩkm) |
| 0.5 mm2 <20 AWG> | 0.95 <22/0.18> | 2.65 | 11 | 34.6 or less | 50 or more |
| 0.75 mm2 <18 AWG> | 1.2 <35/0.18> | 2.9 | 15 | 21.8 or less | 50 or more |
| 1 mm2 <18 AWG> | 1.3 <40/0.18> | 3.0 | 16 | 19.5 or less | 50 or more |
| 1.5 mm2 <16AWG> | 1.6 <60/0.18> | 3.3 | 21 | 12.9 or less | 50 or more |
| 2.5 mm2 <14AWG> | 2.1 <50/0.25> | 3.8 | 28 | 7.98 or less | 40 or more |
| 4 mm2 <12AWG> | 2.6 <75/0.26> | 4.6 | 40 | 4.63 or less | 40 or more |
| 6 mm2 <10AWG> | 3.2 <114/0.26> | 5.6 | 54 | 3.08 or less | 30 or more |
| 10 mm2 <8AWG> | 4.3 <7/28/0.26> | 7.1 | 75 | 1.91 or less | 30 or more |
| 16 mm2 <6AWG> | 5.5 <7/28/0.32> | 8.9 | 104 | 1.20 or less | 20 or more |
| 25 mm2 <4AWG> | 7.3 <7/44/0.32> | 10.7 | 140 | 0.778 or less | 20 or more |
| 35 mm2 <2AWG> | 8.5 <19/23/0.32> | 12.1 | 178 | 0.533 or less | 20 or more |
| 50 mm2 <1AWG> | 10.1 <19/33/0.32> | 14.7 | 221 | 0.386 or less | 20 or more |
| 70 mm2 <2/0 AWG> | 12.2 <19/23/0.45> | 16.8 | 282 | 0.266 or less | 20 or more |
| 95 mm2 <3/0AWG> | 14.0 <19/31/0.45> | 18.6 | 345 | 0.194 or less | 20 or more |
| 120 mm2 <4/0AWG> | 16.4 <19/40/0.45> | 21.0 | 397 | 0.161 or less | 20 or more |
| 150 mm2 "250 kcmil" | 18.2 27/34/0.45 | 23.6 | 426 | 0.129 or less | 20 or more |
Product Properties
Operating temperature range
When fixed: -25 to 90°C*
*When using below 0°C, please ensure that no external forces such as impact, bending, or vibration are applied.
Bending radius
When fixed: Recommended at least 6 times the cable outer diameter
About allowable current
- The allowable current value is the calculated value when the ambient temperature is 30°C and a single cable is laid in the air. It is not a guaranteed value.
- For ambient temperatures above 30°C, multiply the values in the table by the following current reduction factors:
- The allowable current value is a value calculated according to JCS0168 and is not a guaranteed value.
- In Europe, there is a standard "IEC 60364-5-52" regarding the allowable current of wiring systems for electrical equipment in buildings. Please refer to it.
- In the United States, allowable current values and temperature reduction factors are stipulated in the national electrical standard for industrial machinery (NFPA79), so please refer to them.
JCS0168: The Japanese Electric Wire & Cable Makers' Association standard "Calculation of allowable current for power cable of 33 kV or less"
Current Reduction Factor Table
| Ambient temperature (°C) | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 |
| Current Reduction Factor | 1.00 | 0.94 | 0.87 | 0.79 | 0.71 | 0.61 | 0.5 | 0.35 |
Wire Core Identification
Wire Core Identification Method
Insulator coloring method: BK (black), W (white), R (red), BN (brown), BE (blue), O (orange), G/Y (green/yellow, straight), W/BE (white/blue, straight), W/O (white/orange, straight)
- G/Y (green/yellow, straight): A yellow band is applied to the green wire core. (Color distribution Green 60: Yellow 40)
- W/BE (white/blue, straight): A blue band is applied to the white wire core (Color distribution White 60: Blue 40)
- W/O (white/orange, straight): An orange band is applied to the white wire core (Color distribution White 60: Orange 40)
Structure

Example: 0.75 mm² (18AWG)