Global standard cable, CE-KIV series

Brand :
KURAMO ELECTRIC
Caution
- [End of standard certification applicability] For this product, the TR-CU (Customs Union Technical Regulations), for which we had previously obtained certification, has become difficult to renew due to recent international circumstances. Although "EAC" is indicated in the manufacturer catalog, it is not applicable. Thank you for your understanding.
- [Product Cross-Section Specification Change]
Starting with production in September 2025, due to the manufacturer's equipment operations, both green-based and yellow-based cross-sectional color types of the following model will be mixed.
Model: CE-KIV-6.0SQ-GY
However, the external appearance of the wire core (green 60: yellow 40) will remain unchanged, and there will be no impact on product performance or applicable standards. Thank you for your understanding.
Product Description
[Features]
· CE & CCC & UL/cUL (6 mm2 or less) & GOST-R Global Standard Cable
· Heat resistance (105°C)
[Applications]
· For internal wiring of equipment
Product Feature Details
Structural Overview
| Items | Configuration |
|---|---|
| Conductor | Annealed copper wire |
| Insulator | Heat-resistant vinyl mixture |
Compliant standards
| CE | H05V2-K (0.5 to 1.0 mm²) H07V2-K (1.5 to 35 mm²) |
| UL | AWM 1007 (0.5 to 1 mm²) 1015 (1.5 to 6 mm²) |
| CCC | 227 IEC 06 (RV) (0.5 to 1 mm²) 227 IEC 02 (RV) (1.5 to 150 mm²) |
Technical Information & Design Ideas
Technical Data
■0.5 (20) to 1 mm² (18AWG)
| - | CE | UL/cUL | CCC |
|---|---|---|---|
| Cable type | H05V2-K | AWM style 1007 | 227 IEC 06 (RV) |
| Rated voltage | 300/500 V | 300V | 300/500 V |
| Rated temperature | 90°C | 80°C | 70°C |
| Test voltage | 2,000 V AC/15 min | 3,000 V AC/1 min | 2,000 V AC/5 min |
| Flame retardancy | IEC 60332-1 | VW-1, FT1 | IEC 60332-1 |
| Compatible standards | CENELEC HD 21.7 IEC 60227-3 | UL758 CSA C22.2 No. 210 | GB5023.3 IEC 60227-3 |
| Compatible range | 0.5 to 1 mm² | 0.5 to 1 mm² (20 to 18AWG) | 0.5 to 1 mm² |
■1.5 (16 AWG) to 150 mm²
| - | CE | UL/cUL | CCC |
|---|---|---|---|
| Cable type | 1.5 to 35 mm²: H07V2-K 50 to 150 mm²: A07V2-K | AWM style 1015 | 227 IEC 02 (RV) |
| Rated voltage | 450/750 V | 600V | 450/750 V |
| Rated temperature | 90°C | 105°C | 70°C |
| Test voltage | 2,500 V AC/15 min | 3,000 V AC/1 min | 2,500 V AC/5 min |
| Flame retardancy | IEC 60332-1 | VW-1, FT1 | IEC 60332-1 |
| Compatible standards | CENELEC HD 21.7 IEC 60227-3 | UL758 CSA C22.2 No. 210 | GB5023.3 IEC 60227-3 |
| Compatible range | 1.5 to 150 mm² | 1.5 to 6 mm² (16 to 10AWG) | 1.5 to 150 mm² |
Specifications Table
Overall Diameter / Approximate Weight Table
| Nominal cross-sectional area (mm²) "AWG" Number of conductor strands / diameter of conductor strands | Standard overall diameter (approx. mm) Approximate weight (kg/km) |
|---|---|
| 0.5 (22/0.18) <20> | 2.2 10 |
| 0.75 (30/0.18) <19> | 2.4 13 |
| 1 (40/0.18) <18> | 2.6 15 |
| 1.5 (60/0.18) <16> | 3.3 25 |
| 2.5 (50/0.25) <14> | 3.8 35 |
| 4 (75/0.26) <12> | 4.3 50 |
| 6 (112/0.26) <10> | 4.9 75 |
| 10 (7/28/0.26) | 6.4 125 |
| 16 (7/28/0.32) | 7.6 185 |
| 25 (7/44/0.32) | 9.8 300 |
Product Properties
Electrical Characteristics Table
| Nominal Cross-Sectional Area (mm2) (AWG) | Conductor resistance (20°C) Ω/km or less | Insulation Resistance (20°C) MΩkm or more | Allowable current value (A) |
|---|---|---|---|
| 0.5 (20) | 39.0 | 50 | 11 |
| 0.75 (19) | 26.0 | 50 | 14 |
| 1 (18) | 19.5 | 50 | 17 |
| 1.5 (16) | 13.3 | 50 | 24 |
| 2.5 (14) | 7.98 | 40 | 34 |
| 4 (12) | 4.95 | 40 | 46 |
| 6 (10) | 3.30 | 30 | 60 |
| 10 | 1.91 | 30 | 87 |
| 16 | 1.21 | 20 | 119 |
| 25 | 0.780 | 20 | 164 |
- The allowable current value is the calculated value when the ambient temperature is 30°C and a single cable is laid in the air.
It is not a guaranteed value.
For ambient temperatures above 30°C, multiply the values in the table by the following current reduction factors: - The allowable current value is a value calculated according to JCS 197 and is not a guaranteed value.
(In Europe, there is a standard for the allowable current of wiring systems for electrical equipment in buildings.
Please refer to the standard, IEC 60364-5-52.
JCS197···The Japanese Electric Wire & Cable Makers' Association standard, Allowable current of flexible cable)
Ambient Temperature Reduction Factor Table
| Nominal Cross-Sectional Area (mm2) (AWG) | Ambient temperature (°C) | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | |
| 0.5 (20) to 1.0 (18) | 1.00 | 0.95 | 0.89 | 0.84 | 0.78 | 0.71 | 0.63 | 0.55 | 0.45 | 0.32 | Cannot be used because the temperature is higher than the heat-resistant temperature of the cable | |
| 1.5 (16) to 150 | 1.00 | 0.96 | 0.91 | 0.87 | 0.82 | 0.76 | 0.71 | 0.65 | 0.58 | 0.50 | 0.41 | 0.29 |
Wire Core Identification
Wire Core Identification Method
BK (black), W (white), R (red), BE (blue), O (orange), GY (green/yellow, straight)
- GY (green/yellow, straight): Yellow straight line on green (Color distribution Green 60: Yellow 40)
Structure

Example: 0.5 mm² (20AWG)