(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Arm fixed on the wall, hanging on the perpendicular wall surface, and can move freely in a lateral direction. Compliant for withstanding load 8KG and up to 24 inches liquid crystal monitor, VESA 75 mm / 100 mm compatible.
Part Number |
---|
LA-55-2Q |
LA-55-5Q-WH |
LA-55-6Q-WH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Number of Joints | Component Details |
---|---|---|---|---|---|---|---|---|
฿ 7,955.56 | DISPLAY ARM | 1 Piece(s) | Quote | Silver | 5 | LA-511Q, LA-513, LA-55 | ||
฿ 8,739.51 | DISPLAY ARM | 1 Piece(s) | Quote | [White] White | 6 | LA-55-WH, LA-513-WH (2 pieces), LA-511Q-WH | ||
฿ 7,563.57 | DISPLAY ARM | 1 Piece(s) | Quote | [White] White | 5 | LA-55-WH, LA-512-WH, LA-511Q-WH |
Loading...
Mountable arm (unit) | Wall Surface Fixing | Mounting method (monitor) | VESA75/VESA100 | Load Resistance(Kg) | 8 |
---|---|---|---|---|---|
Arm mobility direction | Horizontal | Swinging / rotating | Available | Material | Aluminum Alloy |
Accessory | Assembly Adjustment Tool, Assembly Screw, Monitor Mounting Screw |
How can we improve?
How can we improve?