1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Case HMK Series

CONTROL CONSOLE ACCESSORIES

Plastic Case HMK Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 658.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Plastic case for portable/tabletop electronic devices.
· Pocket-sized, portable and can be easily stowed in a drawer or Attache Case.
▪ HMK series is without a battery box, and HM series has a battery box.
· Has a front panel and internal configuration is simple.
· Machining is easy because panel has a flat shape.
· The board between the upper and lower covers is also set using a screw at the site of assembly.
· The inside has a groove for vertically mounting a board.
· A wrist strap and belt grip convenient for carrying are provided as separately sold accessories.

Part Number
HMK-039
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 658.65

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 60.3 Dimension vertical H(mm) 22.9 Dimension depth D(mm) 96.5
Material Resin Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment PC Bone (Ivory) Material Details ABS
Compatible battery / quantity No battery box