(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Easy-to-carry plastic case for electronic equipment with a handle.
- The design incorporates a handle for a broader range of possible new usage applications.
- The handle is positioned above the center of gravity line of the case for a well-balance product design. It provides ergonomically designed superior operability.
- The handle pad uses flexible TPE material (elastomer) that feels comfortable to the touch and prevents slipping.
- The back face of the case incorporates indentations that make it easy to maintain your grip when holding it in your hand while working.
Part Number |
---|
VUA-104-WM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,620.43 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 3 Day(s) |
Loading...
Dimension width W(mm) | 270 | Dimension vertical H(mm) | 247 | Dimension depth D(mm) | 91 |
---|---|---|---|---|---|
Material | Resin | Protection function (environmentally resistant) | NA | Intermediate plate | Without Circuit Board |
Installation | Indoor | Color/Exterior treatment | Off-White | Material Details | ABS |
Compatible battery / quantity | No battery box |
Please check the type/dimensions/specifications of the part VUA-104-WM in the Carry Tech VUA Series series.
How can we improve?
How can we improve?