1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Datec Terminal, VEA Series

CONTROL CONSOLE ACCESSORIES

Datec Terminal, VEA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,259.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic case for inclined electronic devices suited for input terminals.

[Features]
- This Datec terminal is a plastic case for electronic devices that can be used in a wide range of desktop applications.
- This case was developed for data collection and is characterized by its high degree of diversity.
- The ergonomically designed sloping angle of the operable part allows for easy operation and reading.
- Boasts a easy-to-assemble structure which reduces assembly and maintenance time and costs.
- All assembly screws are hidden in the covering trim, making them invisible from the exterior.
- Designed with flat surface parts suited for boring.
- Protection rating of IP54.
- Can be used for a wide range of applications, including machinery operation, data collection, entry and security management, measurement and control, heating and air-conditioning controls, medical treatment, safety management, etc.

Part Number
VEA-264-WM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,259.65

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1
 

Basic Information

Dimension width W(mm) 264 Dimension vertical H(mm) 104.7 Dimension depth D(mm) 186.4
Material Resin Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Off-White Material Details ABS
Compatible battery / quantity No battery box

Please check the type/dimensions/specifications of the part VEA-264-WM in the Datec Terminal, VEA Series series.