1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Case, OD Series (OD43)

CONTROL CONSOLE ACCESSORIES

Plastic Case, OD Series (OD43)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sturdy and economical waterproof/dustproof box for electronic devices.

[Features]
- The OD series of plastic cases for electronic devices come in wall-mounted and desktop models, and are waterproof and dustproof.
- Made from polycarbonate materials that conform to UL94V-2. Includes embedded sealing rubber for high waterproofing and dustproofing performance equivalent to protection grade IP65.
- OD model has a mounting component and can be fixed by screw to walls.
- ODNF is a desktop type.
- ODTM type has assembly screws in its top surface to allow for easy access for maintenance by removing the top cover while it remains mounted.
- Can be used for electromechanical control for heating, ventilation, machinery controls, construction machinery, etc., as well as for such electronic applications as outdoor wireless systems, pushbutton switches, wall-mounted controllers, security systems, etc.

Part Number
OD43
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

฿ 1,594.73

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 9141.1140.6

Loading...

  1. 1

Basic Information

Material Resin Protection function (environmentally resistant) IP65 equivalent Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Light Gray Material Details Polycarbonate
Compatible battery / quantity No battery box