1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Case HPK Series

CONTROL CONSOLE ACCESSORIES

Plastic Case HPK Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 818.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic case for electronic equipment with a simple structure

[Features]
· Plastic case for portable/tabletop electronic devices.
· Pocket-sized, portable and can be easily stowed in a drawer or attache case.
▪ The HPK serieshas no battery box, while the HP series does have a battery box.
▪ In the HPK series, the circuit board is also fixed with a screw on the top and bottom cover assembly part.
· The operating surface of the upper cover has a concave shape to protect the membrane sheet.
· Wrist strap and belt clip for convenient carrying are sold separately as accessories.

Part Number
HPK-039
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 818.30

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 91.4 Dimension vertical H(mm) 28.9 Dimension depth D(mm) 146.1
Material Resin Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment PC Bone (Ivory) Material Details ABS
Compatible battery / quantity No battery box