1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SPI/I2C Protocol Emulator

RELATION PC EXPANSION BOARD

SPI/I2C Protocol Emulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,565.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Direct control of SPI/I2C bus loaded devices using USB ports on a PC

[Features]
· A USB connection adapter. Compatible with both SPI/I2C
· SPI mode is master compatible.
· I2C mode is master/slave compatible.
· Supplies power to the device and this product.
· Housing comes with cables.
· Comes with SPI/I2C control housing.
· Automatic control by script is possible.
· Includes library to support application development.
· Customizable for specific devices.
· USBconnection SPI/I2C analyzer sold separately

 
Part Number
REX-USB61
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 16,565.00

RELATION PC EXPANSION BOARD 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other communication Bus Other Dimension length(mm) 57
Dimension width(mm) 75 Number of Ports(Port) 1 Features Directly controls SPI / I2C bus-equipped device from computer USB port
Supported OS Windows 8.1 / Windows 8 / Windows 7 / Windows Vista / Windows XP (SP2 or later) / Windows 2000 (SP4) / *compatible with both 32-bit and 64-bit versions Note Compatible with both SPI and I2C USB connection adapters

Please check the type/dimensions/specifications of the part REX-USB61 in the SPI/I2C Protocol Emulator series.