1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4 Port RS-232C/ Digital I/O PCI Express Board (Part Number)

RELATION PC EXPANSION BOARD

4 Port RS-232C/ Digital I/O PCI Express Board
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,917.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In the PCIe slot is equipped RS-232C 4 ports and 6bit digital I/O×1 port.

[Features]· Extra boards installed in the
· PCI Express slot.
· D-Sub9 Equipped with 4 pin (male) connectors

Part Number
REX-PE64D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,917.00

RELATION PC EXPANSION BOARD 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI Express PCI bracket Low Profile
Dimension length(mm) 68.91 Dimension width(mm) 119.91 Number of Ports(Port) 5
Features Expanded PCIe slot with 4 RS-232C ports and 1 6-bit digital I/O port Supported OS Windows 8.1 / Windows 8 / Windows 7 / Windows Vista / Windows XP / Windows 2000 / Windows Server 2012 R2 / Windows Server 2012 / Windows Server 2008 R2 / Windows Server 2008 / Windows Server 2003 R2 / Windows Server 2003 / Windows 2000 Server / Linux Ready! / *compatible with both 32-bit and 64-bit versions Note COM port and digital I/O multi-function board

Please check the type/dimensions/specifications of the part REX-PE64D in the 4 Port RS-232C/ Digital I/O PCI Express Board series.