Wi-Fi RS232C Conversion Adapter

Caution
Product Description
RS-232C equipment connection Wi-Fi can be unwired.
[Features]
· RS-232C simply by connecting it, Wi-Fi you can be connected.
· Manages digital measuring equipment in remote areas.
· Equipped with two modes: Ad-hoc and infrastructure.
· Ad-hoc mode is only for iOS and Windows.
· A communication monitor in when you can understand the communication conditions LED.
· Provides simple setting utilities and sample communication program.
· Change possible according to the purpose with a two-way power supply.
· From the AC adapter power supply and connected device D-Sub 9-pin supply in which power can be secured with either one (DC5V/1.0A supply is possible).
· Moreover, a 5V output from a 9-pin during AC adapter connection is possible so there can also be a power supply connection to an external device