1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] General-Purpose Logic Related Device

UNIVERSAL LOGIC OPTION

[Texas Instruments] General-Purpose Logic Related Device
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 167.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Special purpose logic ICs. Various packaged products such as through-hole mounting type, surface mounting type and various series (74 Series, 4000 Series).

Part Number
SN74S1053NSR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 167.86

UNIVERSAL LOGIC OPTION 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Series 74S Logic Type Schottky barrier diode bus termination array Operating Temperature 0 to 70
Installation Type Surface mounting Supplier Device Package 20-SO Number Of Bits 16
Packing Form/Case 20-pin SOIC (0.209 inch, 5.30mm width)

Please check the type/dimensions/specifications of the part SN74S1053NSR in the [Texas Instruments] General-Purpose Logic Related Device series.