1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] LED Power Module

POWER MODULE ACCESSARY

[ROHM] LED Power Module
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 726.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various LED power supply module such as constant current type AC/DC converters,

Part Number
BP5890
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 726.14

POWER MODULE ACCESSARY 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Series BP Type Constant current Number of outputs 1
Voltage - Input (max) 264VAC Voltage - Input (min) 90VAC Voltage - Output 10~28.8V
Current - Output (max) 350mA Power (watts) 10W Dimming -
Operating temperature -20~60 Efficiency - Size/dimensions 3.94" L x 0.67" W x 0.63" H (100.0mm x 17.0mm x 16.0mm)

Please check the type/dimensions/specifications of the part BP5890 in the [ROHM] LED Power Module series.