1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Development and Evaluation Board Related Devices (SDCK3)

ROM1

[ROHM] Development and Evaluation Board Related Devices (SDCK3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various development/evaluation boards such as DC-DC step-down, power supply management, motor control, sensors, etc.

Part Number
SDCK3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeries Operating Temperature Voltage - Supply, Single/Dual (±) Sensing Range Interface Frequency Bluetooth Certification Include Flash/RAM Host / IF Radio law Certification Module Specification Include Crystal Oscillator Include Antenna Components Actuating Force Actuating Travel Change of Switching State

฿ 12,967.61

ROM1 1 Piece(s) 98 Day(s) -5°C - 40°C--Speech Synthesis LSI Reference Board connection connector (CN1) / USB2.0 HS / External RVDD input terminal-----Sound Device Control Kit 3------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SDCK3 in the [ROHM] Development and Evaluation Board Related Devices series.

Products with similar specification

Part Number
MK71511-NNNYEZ05Q
MK71511EK1
MK71511EK1A
STM400J
STM429J
STM431J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSeries Operating Temperature Voltage - Supply, Single/Dual (±) Sensing Range Interface Frequency Bluetooth Certification Include Flash/RAM Host / IF Radio law Certification Module Specification Include Crystal Oscillator Include Antenna Components Actuating Force Actuating Travel Change of Switching State

฿ 706.17

1 Piece(s) 5 Day(s) MK71511-40°C - 85°C1.7 to 3.6---Ver5.2(Single mode)QDID:146733(RF-PHY Component)Flash: 192KB/RAM: 24KBUART / SPITELEC/FCC/ISED/CEBluetooth® low energy Modules32MHz/32.768kHzPattern----

฿ 2,962.49

1 Piece(s) 6 Day(s) MK71511-------USB-Evaluation Kit Mini--MK71511 Evaluation board(Mini type)---

฿ 5,277.04

1 Piece(s) 6 Day(s) MK71511-------USB-Evaluation Kit--MK71511 Evaluation board(Arduino pin compatible type)---

฿ 1,990.96

1 Piece(s) 98 Day(s) EnOcean®----928 MHz----Energy harvesting wireless transceiver module-Yes----

฿ 2,513.66

1 Piece(s) 5 Day(s) EnOcean®----928 MHz----Energy harvesting magnet contact module-Yes----

฿ 2,513.66

1 Piece(s) 5 Day(s) EnOcean®----928 MHz----Energy harvesting temperature sensor module-Yes----