(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various development/evaluation boards such as DC-DC step-down, power supply management, motor control, sensors, etc.
Part Number |
---|
MK71511-NNNYEZ05Q |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Series | Operating Temperature | Voltage - Supply, Single/Dual (±) | Sensing Range | Interface | Frequency | Bluetooth Certification | Include Flash/RAM | Host / IF | Radio law Certification | Module Specification | Include Crystal Oscillator | Include Antenna | Components | Actuating Force | Actuating Travel | Change of Switching State |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 706.17 | ROM1 | 1 Piece(s) | 5 Day(s) | MK71511 | -40°C - 85°C | 1.7 to 3.6 | - | - | - | Ver5.2(Single mode)QDID:146733(RF-PHY Component) | Flash: 192KB/RAM: 24KB | UART / SPI | TELEC/FCC/ISED/CE | Bluetooth® low energy Modules | 32MHz/32.768kHz | Pattern | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part MK71511-NNNYEZ05Q in the [ROHM] Development and Evaluation Board Related Devices series.
Part Number |
---|
ECO200 |
EDK400J |
HSM100 |
MK71511EK1 |
MK71511EK1A |
MK71511EK1AP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Series | Operating Temperature | Voltage - Supply, Single/Dual (±) | Sensing Range | Interface | Frequency | Bluetooth Certification | Include Flash/RAM | Host / IF | Radio law Certification | Module Specification | Include Crystal Oscillator | Include Antenna | Components | Actuating Force | Actuating Travel | Change of Switching State |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 753.44 | 1 Piece(s) | 5 Day(s) | EnOcean® | -25°C - 65°C | - | - | - | - | - | - | - | - | Electromagnetic induction generator element for switch module | - | - | - | 2.7 to 3.9 N | 1.2 mm | typ. >1.000.000 at 25 °C (up or down) | ||
฿ 13,562.03 | 1 Piece(s) | 98 Day(s) | EnOcean® | - | - | - | - | 928 MHz | - | - | - | - | Developer kit for energy harvesting wireless sensor solutions | - | - | - | - | - | - | ||
฿ 2,877.77 | 1 Piece(s) | 5 Day(s) | EnOcean® | -20°C - 60°C | - | 0% to 100% r.h. | - | - | - | - | - | - | Humidity Sensor | - | - | - | - | - | - | ||
฿ 2,962.49 | 1 Piece(s) | 6 Day(s) | MK71511 | - | - | - | - | - | - | - | USB | - | Evaluation Kit Mini | - | - | MK71511 Evaluation board(Mini type) | - | - | - | ||
฿ 5,277.04 | 1 Piece(s) | 6 Day(s) | MK71511 | - | - | - | - | - | - | - | USB | - | Evaluation Kit | - | - | MK71511 Evaluation board(Arduino pin compatible type) | - | - | - | ||
฿ 12,564.44 | 1 Piece(s) | 5 Day(s) | MK71511 | - | - | - | - | - | - | - | USB | - | Evaluation Kit Plus | - | - | MK71511 Evaluation board(Arduino pin compatible type) / J-Link LITE / USB Cable | - | - | - |
How can we improve?
How can we improve?