1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Phoenix Contact] Development/Evaluation Board Related

[Phoenix Contact] Development/Evaluation Board Related
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,984.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
2811271
・Programming adapter with USB interface, for programming with software
・The USB driver is included in the software solutions for the products to be programmed, such as measuring transducers or motor managers
2891002
・Ethernet switch, 8 TP RJ45 ports, automatic detection of data transmission speed of 10/100 Mbps (RJ45), autocrossing function

Part Number
2811271
2891002
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship寸法 動作供給電流

฿ 8,367.92

DEVELOPMENT EVALUATION BOARD 1 Piece(s) 33 Day(s) --

฿ 6,984.35

DEVELOPMENT EVALUATION BOARD 1 Piece(s) 23 Day(s) 50 mm × 11 0mm × 70 mm140 mA

Loading...

  1. 1

Basic Information

メーカー荷姿 Sold individually 販売荷姿 Sold individually