1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[3M Japan] Memory Card Connector

[3M Japan] Memory Card Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 408.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Circuit-board mount memory connector for PC card.

Part Number
N7E50-N516RB-50-WF LOT360
N7E50-Q516RA-40-WF LOT1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipボード上高さ マウント性能 コンタクト仕上げ厚さ 基準パッケージ

฿ 475.20

MEMORY CARD SOCKETS 360 Piece(s) 5 Day(s) 0.327インチ(8.30mm)リバース - ボトム30µin(0.76µm)360

฿ 408.68

MEMORY CARD SOCKETS 1,000 Piece(s) 5 Day(s) 0.262インチ(6.66mm)ノーマル、標準 - トップ15µin(0.38µm)1,000

Loading...

  1. 1

Basic Information

Classification 0.138 Inches (3.50mm) Type PC Card Series 7E+50
Installation Type 面実装、ライトアングル Card Type CompactFlash-タイプI、II Number of Positions 50
イジェクタ側 - 挿入、取り外し方法 プッシュイン、プルアウト 特長 基板ガイド、カードガイド
コンタクト仕上げ