1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[3M Japan] IC Socket

[3M Japan] IC Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 246.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IC socket compatible with various IC package / discrete semiconductor parts with mount types such as through-hole mount and surface mount.

Part Number
200-6313-9UN-1900
218-7223-55-1902
220-2600-00-0602
220-3342-00-0602J
220-3342-09-0602J
222-3343-19-0602J
228-5204-01
228-7396-55-1902
232-1285-29-0602J
260-5204-01
4848-6000-CP
8452-21A1-RK-TP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Series Installation Type Type_ Socket Pin Configuration Pitch (Mating) コンタクト仕上げ - 嵌合 コンタクト仕上げ厚さ - 嵌合 コンタクト仕上げ - ポスト ピッチ - ポスト ハウジング材質 動作温度

฿ 3,202.41

IC SOCKET 1 Piece(s) 5 Day(s) Ic SocketTextoolスル-ホ-ルPGA、ZIF(ZIP)169(13x13)0.100 Inches (2.54mm)30µin(0.76µm)0.100インチ(2.54mm)ポリエーテルスルホン(PES)-55~150

฿ 1,365.92

IC SOCKET 1 Piece(s) 5 Day(s) Ic SocketTextoolスル-ホ-ルSOIC16(2x8)Other--ポリエーテルスルホン(PES)、 ガラス充填-55~150

฿ 2,869.82

IC SOCKET 1 Piece(s) 5 Day(s) Ic SocketTextoolスル-ホ-ルSIP、ZIF(ZIP)20(1x20)0.100 Inches (2.54mm)-0.100インチ(2.54mm)ポリスルフォン(PSU)、 ガラス充填-55~125

฿ 1,127.07

IC SOCKET 1 Piece(s) 5 Day(s) Ic SocketTextoolコネクタDip, Zif (Zip), 0.3 Inches (7.62mm) Line Spacing20(2x10)0.100 Inches (2.54mm)30µin(0.76µm)0.100インチ(2.54mm)ポリスルフォン(PSU)、 ガラス充填-55~125

฿ 1,406.44

IC SOCKET 1 Piece(s) 5 Day(s) Ic SocketadaptorTextool----------

฿ 1,305.74

IC SOCKET 1 Piece(s) 5 Day(s) Ic SocketadaptorTextool----------

฿ 5,579.30

IC SOCKET 1 Piece(s) 5 Day(s) Ic SocketTextoolスル-ホ-ルQFN28(4x7)0.020 Inches (0.50mm)--ポリエーテルスルホン(PES)-

฿ 1,725.72

IC SOCKET 1 Piece(s) 5 Day(s) Ic SocketTextoolスル-ホ-ルSOIC28(2x14)Other--ポリエーテルスルホン(PES)、 ガラス充填-55~150

฿ 1,339.92

IC SOCKET 1 Piece(s) 5 Day(s) Ic SocketadaptorTextool----------

฿ 6,727.82

IC SOCKET 1 Piece(s) 5 Day(s) Ic SocketTextoolスル-ホ-ルQFN60(4x15)0.020 Inches (0.50mm)-0.020インチ(0.50mm)ポリエーテルスルホン(PES)-

฿ 246.48

IC SOCKET 1 Piece(s) 5 Day(s) Ic Socket4800スル-ホ-ルDip, 0.6 Inches (15.24mm) Line Spacing48(2x24)0.100 Inches (2.54mm)35µin(0.90µm)0.100インチ(2.54mm)ポリエステル、ガラス充填-25~85

฿ 275.64

IC SOCKET 1 Piece(s) 5 Day(s) Ic Socket8400面実装Chip Carrier, Plcc52(4x13)0.050 Inches (1.27mm)160µin(4.06µm)0.050インチ(1.27mm)ポリブチレンテレフタレート(PBT)、ガラス充填-40~105

Loading...

  1. 1

Basic Information

Classification Connector, Interconnected