(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various fixed resistors such as chip resistors and precision resistors.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Resistance (Unit) | Resistance (Value) | Rated Power (W) | Tolerance (%) | Composition | Temperature Coefficient | Packing Form/Case | Size/Dimensions | Height | Operating temperature range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5.29 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 33 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 1.17 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 330 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.29 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 3.3 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 33 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 330 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | MΩ | 3.3 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 36 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 360 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 3.59 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 39 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 390 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 2.59 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 3.9 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 39 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 43 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 4.91 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 430 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 4.3 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 43 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 430 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 1.59 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | Ω | 47 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 470 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | kΩ | 47 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 470 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 4.91 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | MΩ | 4.7 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.29 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 51 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 4.76 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | Ω | 510 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 51 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 510 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 1.06 | FIXED RESISTANCE | 1 Piece(s) | 98 Day(s) | Ω | 56 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 5.6 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 56 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 560 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.70 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 62 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 620 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 6.2 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 2.59 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 68 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 680 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 68 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | Ω | 75 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 2.87 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 750 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 4.81 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 7.5 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 75 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 750 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 82 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 820 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 8.2 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 820 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 91 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 1.06 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 910 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 9.1 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 910 | 0.4W | ±5% | Thick Film | ±200ppm/°C | 0805 (2012 Metric) | 0.079" L x 0.049" W (2.00mm x 1.25mm) | 0.026 inch (0.65mm) | - | ||
฿ 2.81 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | Ω | 1 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 4.91 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 8.2 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 2.87 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | Ω | 10 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | Ω | 20 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 2.17 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | Ω | 33 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | Ω | 82 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 2.94 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 100 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 4.29 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | kΩ | 10 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | kΩ | 100 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 150 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 2 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | kΩ | 300 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 5.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 470 | 0.333W, 1/3W | ±1% | Thick Film | ±100ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 1.1 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 98 Day(s) | Ω | 1.2 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 1.3 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 4.46 | FIXED RESISTANCE | 1 Piece(s) | 98 Day(s) | Ω | 1.5 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 1.6 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 6.71 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 1.8 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 2 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 2.2 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 2.4 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 4.3 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 3.40 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | Ω | 4.7 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | Ω | 5.1 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 6.2 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 4.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 6.8 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 7.5 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | kΩ | 1 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 1.81 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 10 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | kΩ | 100 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | MΩ | 1 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 6.71 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 11 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 110 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 5 Day(s) | kΩ | 1.1 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 110 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 3.76 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 120 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 4.70 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 12 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 120 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 7.46 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | Ω | 130 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - | ||
฿ 6.71 | FIXED RESISTANCE | 1 Piece(s) | 6 Day(s) | kΩ | 1.3 | 0.333W, 1/3W | ±5% | Thick Film | ±200ppm/°C | 1206 (3216 metrics) | 0.126" length x 0.063" width (3.20mm x 1.60mm) | 0.026 inch (0.65mm) | - |
Loading...
Installation Type | Surface Mount |
---|
How can we improve?
How can we improve?