1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Fixed Resistor (Part Number)

ROM1

[ROHM] Fixed Resistor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 0.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various fixed resistors such as chip resistors and precision resistors.

Part Number
PSR100KTQFF0L50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResistance (Unit) Resistance (Value) Rated Power
(W)
Tolerance
(%)
Composition Temperature Coefficient Packing Form/Case Size/Dimensions Height Operating temperature range

฿ 82.87

ROM1 1 Piece(s) 5 Day(s) μΩ5008±1%Metallic Element115 PPM / C-6.35 x 3.05 x 1.151.15 mm-55°C - 170°C

Loading...

  1. 1

Basic Information

Installation Type Surface Mount

Please check the type/dimensions/specifications of the part PSR100KTQFF0L50 in the [ROHM] Fixed Resistor series.

Products with similar specification

Part Number
ESR01MZPJ103
ESR01MZPJ104
ESR01MZPJ105
PSR100KTQFL3L00
PSR400ITQFC0L20
PSR400ITQFD0L30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipResistance (Unit) Resistance (Value) Rated Power
(W)
Tolerance
(%)
Composition Temperature Coefficient Packing Form/Case Size/Dimensions Height Operating temperature range

฿ 7.23

1 Piece(s) 5 Day(s) kΩ100.2W, 1/5W±5%Thick Film±200ppm/°C0402 (1005 metrics)0.039" length x 0.020" width (1.00mm x 0.50mm)0.016 inch (0.40mm)-

฿ 7.17

1 Piece(s) 5 Day(s) kΩ1000.2W, 1/5W±5%Thick Film±200ppm/°C0402 (1005 metrics)0.039" length x 0.020" width (1.00mm x 0.50mm)0.016 inch (0.40mm)-

฿ 6.46

1 Piece(s) 5 Day(s) MΩ10.2W, 1/5W±5%Thick Film±200ppm/°C0402 (1005 metrics)0.039" length x 0.020" width (1.00mm x 0.50mm)0.016 inch (0.40mm)-

฿ 77.23

1 Piece(s) 6 Day(s) MΩ34±1%Metallic Element50 PPM / C-6.35 x 3.05 x 0.750.75 mm-55°C - 170°C

฿ 138.66

1 Piece(s) 5 Day(s) μΩ20012±1%-125 PPM / C-10 x 5.2 x 1.91.9 mm-65°C - 175°C

฿ 138.66

1 Piece(s) 6 Day(s) Ω0.00034W±1%Metallic Element±175ppm/°C39210.394" L x 0.205" W (10.00mm x 5.20mm)--