1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Maxim Integrated] Logic Level Translator (Part Number)

[Maxim Integrated] Logic Level Translator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 241.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of surface mount type. Logic level translator and level shifter ICs.

 
Part Number
MAX13042EEBC+T
MAX3373EEKA+T
MAX3390EEUD+
MAX34405AEZT+T
MAX6618AUB+
MAX6621AUB+
MAX9372EUA+
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Logic Family Logic Type Input Type Output Type No. Of Bits No. Of Channels No. Of Output Channels Differential - Input/Output Supply Voltage 動作温度 サプライヤデバイスパッケージ

฿ 475.20

LOGIC-LEVEL TRANSLATORS 1 Piece(s) 5 Day(s) Surface Mount-トランスレ-タ、双方向性ロジック論理441No/No2.2V~3.6V-40~8512ピンUCSP

฿ 355.05

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount-トランスレ-タ、双方向性、3ステ-ト、オ-プンドレインロジック論理221No/No1.65V~5.5V-40~85SOT-23-8

฿ 299.81

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount-トランスレ-タ、単方向性、3ステ-ト、オ-プンドレインロジック論理441No/No1.65V~5.5V-40~8514ピンTSSOP

฿ 241.15

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) --トランスレ-タ---8--1.2V~5.5V--

฿ 475.20

CODEC 1 Piece(s) 5 Day(s) Surface Mount-トランスレ-タPECII2C111No/No3V~3.6V-20 ~ 12010-uMAX

฿ 475.20

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount-トランスレ-タPECII2C111No/No3V~3.6V-20 ~ 12010-uMAX

฿ 741.27

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount-トランスレ-タLVTTL、TTLLVPECL、PECL221No/Yes3V~3.6V-40~858ピンuMAX

Loading...

  1. 1