(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of surface mount type. Logic level translator and level shifter ICs.
Part Number |
---|
MAX6618AUB+ |
MAX6621AUB+ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | Logic Family | Logic Type | Input Type | Output Type | No. Of Bits | No. Of Channels | No. Of Output Channels | Differential - Input/Output | Supply Voltage | 動作温度 | サプライヤデバイスパッケージ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 475.20 | CODEC | 1 Piece(s) | 5 Day(s) | Surface Mount | - | トランスレ-タ | PECI | I2C | 1 | 1 | 1 | No/No | 3V~3.6V | -20 ~ 120 | 10-uMAX | ||
฿ 475.20 | LOGIC GATE BUFFER | 1 Piece(s) | 5 Day(s) | Surface Mount | - | トランスレ-タ | PECI | I2C | 1 | 1 | 1 | No/No | 3V~3.6V | -20 ~ 120 | 10-uMAX |
Loading...
How can we improve?
How can we improve?