(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various series (74 Series, 4000 Series, etc.), Logic IC for general purpose devices, inverters, NAND, NOR, etc.
Part Number |
---|
SN74HCT32PWR |
Part Number | Price | Name | Minimum Order Qty. | Related To | Volume Discount | Days to Ship | Installation Type | Logic Family | Logic Type | No. Of Gates | No. Of Circuits | No. Of Inputs | Supply Voltage (Range) | Supply Voltage (Max) | Supply Voltage (Min) | Current - At Rest (Maximum) | Current - Output High, Low | Logical Level - High | Logical Level - Low | Maximum Propagation Delay Per Maximum CL When Applying V | Operating Temperature | Supplier Device Package | Operating Temperature | Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ฿ 29.60 | LOGIC GATE BUFFER | 1 Piece(s) | 6 Day(s) | Surface Mount | 74HCT | OR gate | 4 | - | 2 | 4.5V to 5.5V | - | - | 2µA | 4mA, 4mA | 2V | 0.8V | 22ns @ 5.5V, 50pF | -40 to 85 | 14 pin TSSOP | - | - |
Loading...
Please check the type/dimensions/specifications of the part SN74HCT32PWR in the [Texas Instruments] Buffer Gate series.
Part Number |
---|
SN74AHC132PWR |
SN74AHC1G00DBVR |
SN74AHC1G00DCKR |
SN74LS08N |
SN74LS145NSR |
SN74LV02ANSR |
Part Number | Related To | Price | Minimum Order Qty | Volume Discount | Days to Ship | Installation Type | Logic Family | Logic Type | No. Of Gates | No. Of Circuits | No. Of Inputs | Supply Voltage (Range) | Supply Voltage (Max) | Supply Voltage (Min) | Current - At Rest (Maximum) | Current - Output High, Low | Logical Level - High | Logical Level - Low | Maximum Propagation Delay Per Maximum CL When Applying V | Operating Temperature | Supplier Device Package | Operating Temperature | Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ฿ 23.26 | 1 Piece(s) | 6 Day(s) | Surface Mount | 74AHC | NAND gate | 4 | - | 2 | 2V to 5.5V | - | - | 2µA | 8mA, 8mA | 2.2 V to 3.85 V | 0.9 V to 1.65 V | 9.7ns @ 5V, 50pF | -40 to 85 | 14 pin TSSOP | - | - | ||
- | ฿ 18.27 | 1 Piece(s) | 6 Day(s) | Surface Mount | 74AHC | NAND gate | 1 | - | 2 | 2V to 5.5V | - | - | 1µA | 8mA, 8mA | 1.5 V to 3.85 V | 0.5 V to 1.65 V | 7.5ns @ 5V, 50pF | -40 to 125 | SOT-23-5 | - | - | ||
- | ฿ 18.27 | 1 Piece(s) | 6 Day(s) | Surface Mount | 74AHC | NAND gate | 1 | - | 2 | 2V to 5.5V | - | - | 1µA | 8mA, 8mA | 1.5 V to 3.85 V | 0.5 V to 1.65 V | 7.5ns @ 5V, 50pF | -40 to 125 | SC-70-5 | - | - | ||
- | ฿ 42.44 | 1 Piece(s) | 5 Day(s) | Through Hole | 74LS | AND gate | 4 | - | 2 | 4.75V to 5.25V | - | - | - | 400µA, 8mA | 2V | 0.8V | 20ns @ 5V, 15pF | 0 to 70 | 14 pin PDIP | - | - | ||
- | ฿ 70.60 | 1 Piece(s) | 5 Day(s) | Surface Mount | 74LS | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0 to 70 | SOP-16 | ||
- | ฿ 23.79 | 1 Piece(s) | 5 Day(s) | Surface Mount | 74LV | NOR gate | 4 | - | 2 | 2V to 5.5V | - | - | 20µA | 12mA, 12mA | 1.5V | 0.5V | 7.5ns @ 5V, 50pF | -40 to 85 | 14-SO | - | - |
How can we improve?
How can we improve?