(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various series (74 Series, 4000 Series, etc.), Logic IC for general purpose devices, inverters, NAND, NOR, etc.
Part Number |
---|
SN74ALVC08NSR |
Part Number | Price | Name | Minimum Order Qty. | Related To | Volume Discount | Days to Ship | Installation Type | Logic Family | Logic Type | No. Of Gates | No. Of Circuits | No. Of Inputs | Supply Voltage (Range) | Supply Voltage (Max) | Supply Voltage (Min) | Current - At Rest (Maximum) | Current - Output High, Low | Logical Level - High | Logical Level - Low | Maximum Propagation Delay Per Maximum CL When Applying V | Operating Temperature | Supplier Device Package | Operating Temperature | Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ฿ 40.29 | LOGIC GATE BUFFER | 1 Piece(s) | 6 Day(s) | Surface Mount | 74ALVC | AND gate | 4 | - | 2 | 1.65V to 3.6V | - | - | 10µA | 24mA, 24mA | 1.7 V to 2 V | 0.7 V to 0.8 V | 2.9ns @ 3.3V, 50pF | -40 to 85 | 14-SO | - | - |
Loading...
Please check the type/dimensions/specifications of the part SN74ALVC08NSR in the [Texas Instruments] Buffer Gate series.
Part Number |
---|
SN74AHC132PWR |
SN74AHC1G00DBVR |
SN74AHC1G00DCKR |
SN74ALVC08PWR |
SN74ALVC14PWR |
SN74AUC04RGYR |
Part Number | Related To | Price | Minimum Order Qty | Volume Discount | Days to Ship | Installation Type | Logic Family | Logic Type | No. Of Gates | No. Of Circuits | No. Of Inputs | Supply Voltage (Range) | Supply Voltage (Max) | Supply Voltage (Min) | Current - At Rest (Maximum) | Current - Output High, Low | Logical Level - High | Logical Level - Low | Maximum Propagation Delay Per Maximum CL When Applying V | Operating Temperature | Supplier Device Package | Operating Temperature | Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ฿ 23.26 | 1 Piece(s) | 6 Day(s) | Surface Mount | 74AHC | NAND gate | 4 | - | 2 | 2V to 5.5V | - | - | 2µA | 8mA, 8mA | 2.2 V to 3.85 V | 0.9 V to 1.65 V | 9.7ns @ 5V, 50pF | -40 to 85 | 14 pin TSSOP | - | - | ||
- | ฿ 18.27 | 1 Piece(s) | 6 Day(s) | Surface Mount | 74AHC | NAND gate | 1 | - | 2 | 2V to 5.5V | - | - | 1µA | 8mA, 8mA | 1.5 V to 3.85 V | 0.5 V to 1.65 V | 7.5ns @ 5V, 50pF | -40 to 125 | SOT-23-5 | - | - | ||
- | ฿ 18.27 | 1 Piece(s) | 6 Day(s) | Surface Mount | 74AHC | NAND gate | 1 | - | 2 | 2V to 5.5V | - | - | 1µA | 8mA, 8mA | 1.5 V to 3.85 V | 0.5 V to 1.65 V | 7.5ns @ 5V, 50pF | -40 to 125 | SC-70-5 | - | - | ||
- | ฿ 36.26 | 1 Piece(s) | 6 Day(s) | Surface Mount | 74ALVC | AND gate | 4 | - | 2 | 1.65V to 3.6V | - | - | 10µA | 24mA, 24mA | 1.7 V to 2 V | 0.7 V to 0.8 V | 2.9ns @ 3.3V, 50pF | -40 to 85 | 14 pin TSSOP | - | - | ||
- | ฿ 30.77 | 1 Piece(s) | 5 Day(s) | Surface Mount | 74ALVC | Inverter | 6 | - | 6 | 2.3V to 3.6V | - | - | 10µA | 24mA, 24mA | 1.7 V to 2 V | 0.35 V to 0.8 V | 3.4ns @ 3.3V, 50pF | -40 to 85 | 14 pin TSSOP | - | - | ||
- | ฿ 47.87 | 1 Piece(s) | 6 Day(s) | Surface Mount | 74AUC | Inverter | 6 | - | 6 | 0.8V to 2.7V | - | - | 10µA | 9mA, 9mA | 1.7V | 0 V to 0.7 V | 2ns @ 2.5V, 30pF | -40 to 85 | 14 pin VQFN (3.5x3.5) | - | - |
How can we improve?
How can we improve?