1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Buffer Gate (Part Number)

LOGIC GATE BUFFER

[Texas Instruments] Buffer Gate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various series (74 Series, 4000 Series, etc.), Logic IC for general purpose devices, inverters, NAND, NOR, etc.

Part Number
SN74AHCT1G14DCKR
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipInstallation Type Logic Family Logic Type No. Of Gates No. Of Circuits No. Of Inputs Supply Voltage (Range) Supply Voltage (Max) Supply Voltage (Min) Current - At Rest (Maximum) Current - Output High, Low Logical Level - High Logical Level - Low Maximum Propagation Delay Per Maximum CL When Applying V Operating Temperature Supplier Device Package Operating Temperature Package
-

฿ 16.44

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount74AHCTInverter1-14.5V to 5.5V--1µA8mA, 8mA2V0.5 V to 0.6 V8ns @ 5V, 50pF-40 to 125SC-70-5--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SN74AHCT1G14DCKR in the [Texas Instruments] Buffer Gate series.

Products with similar specification

Part Number
SN74AHC132PWR
SN74AHC1G00DBVR
SN74AHC1G00DCKR
SN74AHCT1G32DCKR
SN74AHCT1G86DCKR
SN74AHCT32NSR
Part NumberRelated ToPriceMinimum Order QtyVolume DiscountDays to ShipInstallation Type Logic Family Logic Type No. Of Gates No. Of Circuits No. Of Inputs Supply Voltage (Range) Supply Voltage (Max) Supply Voltage (Min) Current - At Rest (Maximum) Current - Output High, Low Logical Level - High Logical Level - Low Maximum Propagation Delay Per Maximum CL When Applying V Operating Temperature Supplier Device Package Operating Temperature Package
-

฿ 23.26

1 Piece(s) 6 Day(s) Surface Mount74AHCNAND gate4-22V to 5.5V--2µA8mA, 8mA2.2 V to 3.85 V0.9 V to 1.65 V9.7ns @ 5V, 50pF-40 to 8514 pin TSSOP--
-

฿ 18.27

1 Piece(s) 6 Day(s) Surface Mount74AHCNAND gate1-22V to 5.5V--1µA8mA, 8mA1.5 V to 3.85 V0.5 V to 1.65 V7.5ns @ 5V, 50pF-40 to 125SOT-23-5--
-

฿ 18.27

1 Piece(s) 6 Day(s) Surface Mount74AHCNAND gate1-22V to 5.5V--1µA8mA, 8mA1.5 V to 3.85 V0.5 V to 1.65 V7.5ns @ 5V, 50pF-40 to 125SC-70-5--
-

฿ 16.44

1 Piece(s) 6 Day(s) Surface Mount74AHCTOR gate1-24.5V to 5.5V--1µA8mA, 8mA2V0.8V7.9ns @ 5V, 50pF-40 to 85SC-70-5--
-

฿ 21.67

1 Piece(s) 5 Day(s) Surface Mount74AHCTEXOR1-24.5V to 5.5V--1µA8mA, 8mA2V0.8V7.9ns @ 5V, 50pF-40 to 85SC-70-5--
-

฿ 29.43

1 Piece(s) 5 Day(s) Surface Mount74AHCTOR gate4-24.5V to 5.5V--2µA8mA, 8mA2V0.8V7.9ns @ 5V, 50pF-40 to 8514-SO--