(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various series (4000, 4S, etc.), Logic IC for general purpose devices, inverters, NAND, NOR, etc.
Part Number |
---|
BU4S584G2-TR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | Logic Family | Logic Type | No. Of Gates | No. Of Inputs | Supply Voltage (Range) | Current - At Rest (Maximum) | Current - Output High, Low | Logical Level - High | Logical Level - Low | Maximum propagation delay per maximum CL when applying V | Operating Temperature | Supplier Device Package | High Level Output Current | Low Level Output Current | Propagation Delay Time | Package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28.96 | LOGIC GATE BUFFER | 1 Piece(s) | 98 Day(s) | Surface Mount | 4S | Inverter | 1 | 1 | 3V to 16V | 1µA | 3.4mA, 3.4mA | 3.5 V to 11 V | 1.5 V to 4 V | 50ns @ 15V, 50pF | -40 to 85 | 5 pin SSOP | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part BU4S584G2-TR in the [ROHM] Buffer Gate series.
Part Number |
---|
BU4069UBF-E2 |
BU4069UBFV-E2 |
BU4094BC |
BU4S71G2-TR |
BU4S81G2-TR |
BU4SU69G2-TR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Installation Type | Logic Family | Logic Type | No. Of Gates | No. Of Inputs | Supply Voltage (Range) | Current - At Rest (Maximum) | Current - Output High, Low | Logical Level - High | Logical Level - Low | Maximum propagation delay per maximum CL when applying V | Operating Temperature | Supplier Device Package | High Level Output Current | Low Level Output Current | Propagation Delay Time | Package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41.39 | 1 Piece(s) | 6 Day(s) | Surface Mount | 4000B | Inverter | 6 | 6 | 3V to 16V | 4µA | 3mA, 3mA | 4 V to 12.5 V | 1 V to 2.5 V | 40ns @ 15V, 50pF | -40 to 85 | 14 pin SOP | - | - | - | - | ||
฿ 43.23 | 1 Piece(s) | 6 Day(s) | Surface Mount | 4000B | Inverter | 6 | 6 | 3V to 16V | 4µA | 3mA, 3mA | 4 V to 12.5 V | 1 V to 2.5 V | 40ns @ 15V, 50pF | -40 to 85 | 14 pin SSOP | - | - | - | - | ||
฿ 44.40 | 1 Piece(s) | 6 Day(s) | Through Hole | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 840 ns, 390 ns, 270 ns | DIP-16 | ||
฿ 39.76 | 1 Piece(s) | 5 Day(s) | Surface Mount | 4S | OR gate | 1 | 2 | 3V to 16V | 1µA | 3.4mA, 3.4mA | 3.5 V to 11 V | 1.5 V to 4 V | 30ns @ 15V, 50pF | -40 to 85 | 5 pin SSOP | - | - | - | - | ||
฿ 107.13 | 1 Piece(s) | 5 Day(s) | Surface Mount | 4S | AND gate | 1 | 2 | 3V to 16V | 1µA | 3.4mA, 3.4mA | 3.5 V to 11 V | 1.5 V to 4 V | 30ns @ 15V, 50pF | -40 to 85 | 5 pin SSOP | - | - | - | - | ||
฿ 81.90 | 1 Piece(s) | 98 Day(s) | Surface Mount | 4S | Inverter | 1 | 1 | 3V to 16V | 1µA | 3.4mA, 3.4mA | 4 V to 12.5 V | 1 V to 2.5 V | 25ns @ 15V, 50pF | -40 to 85 | 5 pin SSOP | - | - | - | - |
How can we improve?
How can we improve?