1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Buffer Gate (Part Number)

LOGIC GATE BUFFER

[ROHM] Buffer Gate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various series (4000, 4S, etc.), Logic IC for general purpose devices, inverters, NAND, NOR, etc.

Part Number
BU4069UBFV-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Logic Family Logic Type No. Of Gates No. Of Inputs Supply Voltage (Range) Current - At Rest (Maximum) Current - Output High, Low Logical Level - High Logical Level - Low Maximum propagation delay per maximum CL when applying V Operating Temperature Supplier Device Package High Level Output Current Low Level Output Current Propagation Delay Time Package/case

฿ 43.23

LOGIC GATE BUFFER 1 Piece(s) 6 Day(s) Surface Mount4000BInverter663V to 16V4µA3mA, 3mA4 V to 12.5 V1 V to 2.5 V40ns @ 15V, 50pF-40 to 8514 pin SSOP----

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BU4069UBFV-E2 in the [ROHM] Buffer Gate series.

Products with similar specification

Part Number
BU4030B
BU4030BF-E2
BU4069UBF-E2
BU4094BC
BU4S01G2-TR
BU4S11G2-TR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInstallation Type Logic Family Logic Type No. Of Gates No. Of Inputs Supply Voltage (Range) Current - At Rest (Maximum) Current - Output High, Low Logical Level - High Logical Level - Low Maximum propagation delay per maximum CL when applying V Operating Temperature Supplier Device Package High Level Output Current Low Level Output Current Propagation Delay Time Package/case

฿ 63.44

1 Piece(s) 98 Day(s) Surface Mount--4---------- 1.2 mA3 mA90 nsSOP-14

฿ 27.11

1 Piece(s) 6 Day(s) Surface Mount4000BEXOR423V to 16V4µA1.2mA, 3mA3.5 V to 11 V1.5 V to 4 V40ns @ 15V, 50pF-40 to 8514 pin SOP----

฿ 41.39

1 Piece(s) 6 Day(s) Surface Mount4000BInverter663V to 16V4µA3mA, 3mA4 V to 12.5 V1 V to 2.5 V40ns @ 15V, 50pF-40 to 8514 pin SOP----

฿ 44.40

1 Piece(s) 6 Day(s) Through Hole--------------840 ns, 390 ns, 270 nsDIP-16

฿ 31.71

1 Piece(s) 5 Day(s) Surface Mount4SNOR gate123V to 16V1µA3.4mA, 3.4mA3.5 V to 11 V1.5 V to 4 V30ns @ 15V, 50pF-40 to 855 pin SSOP----

฿ 17.14

1 Piece(s) 5 Day(s) Surface Mount4SNAND gate123V to 16V1µA3.4mA, 3.4mA3.5 V to 11 V1.5 V to 4 V30ns @ 15V, 50pF-40 to 855 pin SSOP----