1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Flip-Flop/Latch/Register (Part Number)

FLIP FLOP LATCHED RESISTORS

[Texas Instruments] Flip-Flop/Latch/Register
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various series (74 Series, 4000 Series, etc.), Flip-flop/latch/register

Part Number
SN74HC374APWR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLogic Family Output Type Logic Type Performance No. Of Bits Per Element Circuit Configuration Trigger Type Supply Voltage (Range) Delay Time - Propagation Maximum propagation delay per maximum CL when applying V Current - Output High, Low Operating Temperature Packing Form/Case

฿ 35.89

FLIP FLOP LATCHED RESISTORS 1 Piece(s) 6 Day(s) 74HC3 State, Non Inverting-Standard8-Positive Edge2V to 6V-31ns @ 6V, 50pF7.8mA, 7.8mA-40 to 85 (TA)20 pin TSSOP (0.173 inch, 4.40mm width)

Loading...

  1. 1

Basic Information

Installation Type Surface Mount

Please check the type/dimensions/specifications of the part SN74HC374APWR in the [Texas Instruments] Flip-Flop/Latch/Register series.

Products with similar specification

Part Number
SN74AHC74NSR
SN74AHCT373PWR
SN74ALVCH374PWR
SN74HC574NSR
SN74HCT374PWR
SN74HCT574NSR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLogic Family Output Type Logic Type Performance No. Of Bits Per Element Circuit Configuration Trigger Type Supply Voltage (Range) Delay Time - Propagation Maximum propagation delay per maximum CL when applying V Current - Output High, Low Operating Temperature Packing Form/Case

฿ 27.54

1 Piece(s) 6 Day(s) 74AHCInverting/Non Inverting-Set (Preset) And Reset1-Positive Edge2V to 5.5V-9.3ns @ 5V, 50pF8mA, 8mA-40 to 125 (TA)14-pin SOIC (0.209 inch, 5.30mm width)

฿ 32.30

1 Piece(s) 5 Day(s) 74AHCT3 StateD type transparent latch--8:8-4.5V to 5.5V1ns-8mA, 8mA-40 to 8520-pin TSSOP (0.173 inch, 4.40mm width)

฿ 56.71

1 Piece(s) 6 Day(s) 74ALVCH3 State, Non Inverting-Standard8-Positive Edge1.65V to 3.6V-3.6ns @ 3.3V, 50pF24mA, 24mA-40 to 85 (TA)20 pin TSSOP (0.173 inch, 4.40mm width)

฿ 33.99

1 Piece(s) 6 Day(s) 74HC3 State, Non Inverting-Standard8-Positive Edge2V to 6V-31ns @ 6V, 50pF7.8mA, 7.8mA-40 to 85 (TA)20-pin SOIC (0.209 inch, 5.30mm width)

฿ 34.47

1 Piece(s) 5 Day(s) 74HCT3 State, Non InvertingD typeStandard8-Positive Edge4.5V to 5.5V-41ns @ 5.5V, 150pF--40 to 85 (TA)20 pin TSSOP (0.173 inch, 4.40mm width)

฿ 52.96

1 Piece(s) 6 Day(s) 74HCT3 State, Non Inverting-Standard8-Positive Edge4.5V to 5.5V-47ns @ 5.5V, 150pF6mA, 6mA-40 to 85 (TA)20-pin SOIC (0.209 inch, 5.30mm width)