(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various series (74 Series, 4000 Series, etc.), Flip-flop/latch/register
Part Number |
---|
SN74AHC373NSR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Logic Family | Output Type | Logic Type | Performance | No. Of Bits Per Element | Circuit Configuration | Trigger Type | Supply Voltage (Range) | Delay Time - Propagation | Maximum propagation delay per maximum CL when applying V | Current - Output High, Low | Operating Temperature | Packing Form/Case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35.89 | LOGIC GATE BUFFER | 1 Piece(s) | 6 Day(s) | 74AHC | 3 State | D type transparent latch | - | - | 8:8 | - | 2V to 5.5V | 1ns | - | 8mA, 8mA | -40 to 85 | 20-pin SOIC (0.209 inch, 5.30mm width) |
Loading...
Installation Type | Surface Mount |
---|
Please check the type/dimensions/specifications of the part SN74AHC373NSR in the [Texas Instruments] Flip-Flop/Latch/Register series.
Part Number |
---|
SN74AHC374PWR |
SN74AHC573PWR |
SN74AHC74NSR |
SN74AHCT373PWR |
SN74ALVCH374PWR |
SN74AUP1G80DCKR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Logic Family | Output Type | Logic Type | Performance | No. Of Bits Per Element | Circuit Configuration | Trigger Type | Supply Voltage (Range) | Delay Time - Propagation | Maximum propagation delay per maximum CL when applying V | Current - Output High, Low | Operating Temperature | Packing Form/Case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35.89 | 1 Piece(s) | 5 Day(s) | 74AHC | 3 State, Non Inverting | - | Standard | 8 | - | Positive Edge | 2V to 5.5V | - | 6.9ns @ 5V, 50pF | 8mA, 8mA | -40 to 85 (TA) | 20 pin TSSOP (0.173 inch, 4.40mm width) | ||
฿ 35.36 | 1 Piece(s) | 5 Day(s) | 74AHC | 3 State | D type transparent latch | - | - | 8:8 | - | 2V to 5.5V | 1ns | - | 8mA, 8mA | -40 to 85 | 20 pin TSSOP (0.173 inch, 4.40mm width) | ||
฿ 27.54 | 1 Piece(s) | 6 Day(s) | 74AHC | Inverting/Non Inverting | - | Set (Preset) And Reset | 1 | - | Positive Edge | 2V to 5.5V | - | 9.3ns @ 5V, 50pF | 8mA, 8mA | -40 to 125 (TA) | 14-pin SOIC (0.209 inch, 5.30mm width) | ||
฿ 32.30 | 1 Piece(s) | 5 Day(s) | 74AHCT | 3 State | D type transparent latch | - | - | 8:8 | - | 4.5V to 5.5V | 1ns | - | 8mA, 8mA | -40 to 85 | 20-pin TSSOP (0.173 inch, 4.40mm width) | ||
฿ 56.71 | 1 Piece(s) | 6 Day(s) | 74ALVCH | 3 State, Non Inverting | - | Standard | 8 | - | Positive Edge | 1.65V to 3.6V | - | 3.6ns @ 3.3V, 50pF | 24mA, 24mA | -40 to 85 (TA) | 20 pin TSSOP (0.173 inch, 4.40mm width) | ||
฿ 30.66 | 1 Piece(s) | 6 Day(s) | 74AUP | Reverse | - | Standard | 1 | - | Positive Edge | 0.8V to 3.6V | - | 6.4ns @ 3.3V, 30pF | 4mA, 4mA | -40 to 85 (TA) | 6-pin TSSOP (5 leads), SC-88A, SOT-353 |
How can we improve?
How can we improve?