1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Flip-Flop/Latch/Register (Part Number)

[ROHM] Flip-Flop/Latch/Register
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 51.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. 4000 Series shift registers ICs.

Part Number
BU4094BCF-E2
BU4094BCFV-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPacking form/case

฿ 51.90

FLIP FLOP LATCHED RESISTORS 1 Piece(s) 6 Day(s) 16-SOIC (0.173 inch, 4.40mm width)

฿ 65.13

LOGIC GATE BUFFER 1 Piece(s) 6 Day(s) 16-pin TSSOP (0.173 inch, 4.40mm width)

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Logic Family 4000B Output Type 3 State
Logic Type Shift register Performance Serial>Parallel No. Of Bits Per Element 8
Supply Voltage (Range) 3V~18V Operating temperature -40~85