1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Selector/Multiplexer/Demultiplexer (Part Number)

[Texas Instruments] Selector/Multiplexer/Demultiplexer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various series (4000 Series, 74 Series, etc.), Selector/multiplexer/demultiplexer

Part Number
SN74CB3Q16244DGGR
SN74CB3Q3125PWR
SN74CB3Q3244DGVR
SN74CB3Q3253PWR
SN74CB3Q3257PWR
SN74CB3Q3306APWR
SN74CB3Q3384APWR
SN74CB3T1G125DCKR
SN74CB3T3245DGVR
SN74CB3T3306DCTR
SN74CB3T3306DCUR
SN74CB3T3384PWR
SN74CBT1G125DCKR
SN74CBT16244DGGR
SN74CBT3125PWR
SN74CBT3244PWR
SN74CBT3245APWR
SN74CBT3257PWR
SN74CBT3306PWR
SN74CBT3345PWR
SN74CBT3384APWR
SN74CBTD3305CPWR
SN74CBTD3384CPWR
SN74CBTLV3126PWR
SN74CBTLV3383PWR
SN74CBTLV3384PWR
SN74CBTLV3861PWR
SN74LV157ANSR
SN74LV157APWR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLogic Family Logic Type Circuit Configuration Supply Voltage (Range) Current - Output High, Low Supplier Device Package

฿ 140.83

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBFet Bus Switch4 x 1:12.3V to 3.6V-48 pin TSSOP

฿ 72.59

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBFet Bus Switch1 x 1:12.3V to 3.6V-14 pin TSSOP

฿ 82.34

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBFet Bus Switch4 x 1:12.3V to 3.6V-20 pin TVSOP

฿ 68.81

DIGITAL ENCODERS DECODER 1 Piece(s) 98 Day(s) 74CBFet Multiplexer/Demultiplexer2 x 4:12.3V to 3.6V-16 pin TSSOP

฿ 69.77

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBFet Multiplexer/Demultiplexer4 x 2:12.3V to 3.6V-16 pin TSSOP

฿ 55.67

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) 74CBFet Bus Switch1 x 1:12.3V to 3.6V-8 pin TSSOP

฿ 95.73

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBFet Bus Switch5 x 1:12.3V to 3.6V-24 pin TSSOP

฿ 62.37

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) 74CBFet Bus Switch1 x 1:12.3V to 3.6V-SC-70-5

฿ 109.79

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBFet Bus Switch8 x 1:12.3V to 3.6V-20 pin TVSOP

฿ 47.87

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBFet Bus Switch1 x 1:12.3V to 3.6V-SM8

฿ 118.46

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBFet Bus Switch1 x 1:12.3V to 3.6V-US8

฿ 112.59

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBFet Bus Switch5 x 1:12.3V to 3.6V-24 pin TSSOP

฿ 34.36

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBTFet Bus Switch1 x 1:14.5V to 5.5V-SC-70-5

฿ 105.24

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBTFet Bus Switch4 x 1:14.5V to 5.5V-48 pin TSSOP

฿ 44.46

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) 74CBTFet Bus Switch1 x 1:14.5V to 5.5V-14 pin TSSOP

฿ 50.10

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) 74CBTFet Bus Switch4 x 1:14.5V to 5.5V-20 pin TSSOP

฿ 49.63

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) 74CBTFet Bus Switch8 x 1:14V to 5.5V-20 pin TSSOP

฿ 47.87

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) 74CBTFet Multiplexer/Demultiplexer4 x 2:14.5V to 5.5V-16 pin TSSOP

฿ 51.69

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) 74CBTFet Bus Switch1 x 1:14.5V to 5.5V-8 pin TSSOP

฿ 55.56

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) 74CBTFet Bus Switch8 x 1:14.5V to 5.5V-20 pin TSSOP

฿ 57.31

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBTFet Bus Switch5 x 1:14.5V to 5.5V-24 pin TSSOP

฿ 57.31

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) 74CBTDFet Bus Switch1 x 1:14.5V to 5.5V-8 pin TSSOP

฿ 63.20

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) 74CBTDFet Bus Switch5 x 1:14.5V to 5.5V-24 pin TSSOP

฿ 51.59

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBTLVFet Bus Switch1 x 1:12.3V to 3.6V-14 pin TSSOP

฿ 57.31

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) 74CBTLVBus Fet Exchange Switch5 x 2:22.3V to 3.6V-24 pin TSSOP

฿ 57.31

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 74CBTLVFet Bus Switch5 x 1:12.3V to 3.6V-24 pin TSSOP

฿ 48.51

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) 74CBTLVFet Bus Switch10 x 1:12.3V to 3.6V-24 pin TSSOP

฿ 63.73

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) 74LVMultiplexer4 x 2:12V to 5.5V12mA, 12mA16-SO

฿ 42.34

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) 74LVMultiplexer4 x 2:12V to 5.5V12mA, 12mA16 pin TSSOP

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Operating Temperature -40 to 85