1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Digital Comparator (Part Number)

DIGITAL COMPARATOR

[Texas Instruments] Digital Comparator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 244.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various series (4000 Series, 74 Series, etc.), Digital comparator IC

Part Number
SN74ALS688NSR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 244.37

DIGITAL COMPARATOR 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Logic Family 74ALS Logic Type Identity Comparator
Output Type Active Low Output Function A=B No. Of Bits 8
Supply Voltage (Range) 4.5V to 5.5V Current - Output High, Low 2.6mA, 24mA Maximum propagation delay per maximum CL when applying V 20ns @ 5V, 50pF
Current - at Rest - Operating Temperature 0 to 70 Packing Form/Case 20-pin SOIC (0.209 inch, 5.30mm width)

Please check the type/dimensions/specifications of the part SN74ALS688NSR in the [Texas Instruments] Digital Comparator series.