1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Digital Encoder/Decoder (Part Number)

[Texas Instruments] Digital Encoder/Decoder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various series (4000 Series, 74 Series, etc.), Digital encoder/decoder IC

Part Number
SN74AHC138NSR
SN74HC139PWR
SN74LVC1G19DCKR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCircuit Configuration Supply Voltage (Range) Current - Output High, Low Supplier Device Package

฿ 29.01

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) 1 x 3:82V to 5.5V8mA, 8mA16-SO

฿ 28.60

LOGIC GATE BUFFER 1 Piece(s) 98 Day(s) 1 x 2:42V to 6V5.2mA, 5.2mA16 pin TSSOP

฿ 24.16

LOGIC GATE BUFFER 1 Piece(s) 6 Day(s) 1 x 1:21.65V to 5.5V32mA, 32mASC-70-6

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Logic Type Decoder/Demultiplexer Operating Temperature -40 to 85