1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Digital Encoder/Decoder (BU1851GUW-E2)

SEMICONDUCTOR / OPTO / RF

[ROHM] Digital Encoder/Decoder (BU1851GUW-E2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Digital encoder/decoder ICs.

Part Number
BU1851GUW-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCircuit Configuration Supply Voltage (Range) Supplier Device Package

฿ 66.50

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) 1 x 8:82.2V~3.6VVBGA035W040

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Logic Type Encoder Current - Output High, Low -
Operating Temperature -30~85

Please check the type/dimensions/specifications of the part BU1851GUW-E2 in the [ROHM] Digital Encoder/Decoder series.

Products with similar specification

Part Number
BU1852GXW-E2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCircuit Configuration Supply Voltage (Range) Supplier Device Package

฿ 93.40

1 Piece(s) 6 Day(s) 1 x 8:121.65V~3.6V35 pin VFBGA, WLCSP