1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Counter IC (SN74HC163PWR)

COUNTER IC

[Texas Instruments] Counter IC (SN74HC163PWR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various series (4000 Series, 74 Series, etc.), Counter IC

Part Number
SN74HC163PWR
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipLogic Family No. Of Elements No. Of Bits Per Element Reset Timing Trigger Type Counter Sequence Supply Voltage Counting Rate Supplier Device Package

฿ 25.84

COUNTER IC 1 Piece(s) 6 Day(s) 74HC_-4-Synchronization--2 V to 6 V-TSSOP-16

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Logic Type Binary Counter Operating Temperature Range -40 to 85

Please check the type/dimensions/specifications of the part SN74HC163PWR in the [Texas Instruments] Counter IC series.

Products with similar specification

Part Number
SN74HC393PWR
SN74HC4020PWR
SN74LV163APWR
Part NumberRelated ToPriceMinimum Order QtyVolume DiscountDays to ShipLogic Family No. Of Elements No. Of Bits Per Element Reset Timing Trigger Type Counter Sequence Supply Voltage Counting Rate Supplier Device Package
-

฿ 35.41

1 Piece(s) 5 Day(s) 74HC_2.04Asynchronous-Negative EdgeUP-36MHz14 pin TSSOP
-

฿ 41.86

1 Piece(s) 6 Day(s) 74HC_1.014AsynchronousAsynchronousNegative EdgeUP-33MHz16 pin TSSOP
-

฿ 25.84

1 Piece(s) 6 Day(s) 74LV1.04SynchronizationSynchronizationPositive EdgeUP-90MHz16 pin TSSOP