1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Optical Fiber Transmission And Reception Device

[ROHM] Optical Fiber Transmission And Reception Device
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various optical fiber transceiver ICs such as remote receiver, IR emitter, etc.

Part Number
RPM7240-H8R
SIR-56ST3F
SIR-320ST3F
SIR-341ST3F
SIR-563ST3F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWavelength Forward Voltage Forward Current Supply Voltage Installation style

฿ 65.81

FIBER OPTIC 1 Piece(s) 6 Day(s) ----2.7V~3.6V-

฿ 27.71

FIBER OPTIC 1 Piece(s) 98 Day(s) -950nm1.3V---

฿ 39.17

FIBER OPTIC 1 Piece(s) 6 Day(s) -940nm1.2V---

฿ 69.10

FIBER OPTIC 1 Piece(s) 98 Day(s) 10940nm1.3V---

฿ 77.70

FIBER OPTIC 1 Piece(s) 6 Day(s) -940nm1.34V100 mA-Through Hole

Loading...

  1. 1

Basic Information

Packaging Bulk