1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Phototransistor

PHOTOTRANSISTOR

[ROHM] Phototransistor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products of phototransistors such as through-hole mounting type and surface mounting type.

Part Number
SML-810TBT86
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19.44

PHOTOTRANSISTOR 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Maximum Collector Current(Value) 30 mA Light Reception Peak Sensitivity Wavelength(nm) 800nm
Maximum Dark Current(Value) 0.5µA Maximum Power Loss(mW) 80mW Maximum Collector - Emmiter Voltage(V) 32V
Direction Top view Packing form/case 2 pin SMD, no leads Viewing angle -

Please check the type/dimensions/specifications of the part SML-810TBT86 in the [ROHM] Phototransistor series.