1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[PANASONIC] Solid State Relay (AQJ212V)

SIGNAL RELAY

[PANASONIC] Solid State Relay (AQJ212V)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Through-hole mount type, surface mount type, various bulk items.
Various opto-isolator such as optic isolator, triac, SCR output, PhotoMOS, etc.

Part Number
AQJ212V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput voltage Load current

฿ 667.00

SIGNAL RELAY 1 Piece(s) 20 Day(s) 4-6 V DC15A

Loading...

  1. 1

Basic Information

Classification Other Type Solid State Relay: Chassis Mount Mounting type Panel-Mount
Load voltage 75V -264 V AV Terminal shape Tab Terminal Manufacturer packaging Bulk
Sales package Bulk

Please check the type/dimensions/specifications of the part AQJ212V in the [PANASONIC] Solid State Relay series.

Products with similar specification

Part Number
AQJ416V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInput voltage Load current

฿ 566.00

1 Piece(s) Same day 18-28 V DC25A