1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Display Part

[ROHM] Display Part
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 203.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products of LED various luminescent color LED display parts such as through-hole mounting type, module, dot matrix, 7 segment, etc.

Part Number
LB-402VD
LB-602BA2
LB-602BK2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLight Color Rated millicandela Size/dimensions Voltage - Forward (Vf) Standard Wavelength - Peak Power consumption (maximum)

฿ 203.61

DISPLAY OPTION 1 Piece(s) 5 Day(s) Red16mcd0.709"H x 0.945"W x 0.276"D (18.00mm x 24.00mm x 7.00mm)2V650nm40mW

฿ 1,051.91

DISPLAY OPTION 1 Piece(s) 6 Day(s) Blue56mcd0.748"H x 0.984"W x 0.315"D (19.00mm x 25.00mm x 8.00mm)3.6V470nm42mW

฿ 1,051.91

DISPLAY OPTION 1 Piece(s) 6 Day(s) Blue56mcd0.748"H x 0.984"W x 0.315"D (19.00mm x 25.00mm x 8.00mm)3.6V470nm42mW

Loading...

  1. 1

Basic Information

Classification Optoelectronics Type Display Module Series -
No. Of Letters 2 Common pin Common anode Current - test 10mA
Packing form/case 18 pin DIP