1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Altera] Microprocessor (MPU)

[Altera] Microprocessor (MPU)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 275.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Surface Mount Type Various Bulk Item. Various microprocessor series.

Part Number
5M1270ZF324I5N
5M160ZE64A5N
5M570ZT100A5N
EP1K50FC256-3N
EP3C16F256I7N
EP3C25F256C7N
EP4CE6F17C8LN
EP4CE55F29C7N
EPM2210GF324C4N
EPM3032ALI44-10N
EPM3064ALC44-4N
EPM7128SLC84-7N
EPM7256SQC208-10N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipシリーズ 動作供給電圧 最高動作温度 最低動作温度 パッケージ/ケース

฿ 1,472.96

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) MAX V1.8 V85-40FBGA-324

฿ 483.81

MICRO PROCESSOR(MPU) 1 Piece(s) 7 Day(s) MAX V1.8 V125-40QFP-64

฿ 836.58

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) MAX V1.8 V125-40TQFP-100

฿ 2,736.78

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) ACEX 1K2.5 V700FBGA-256

฿ 5,217.88

MICRO PROCESSOR(MPU) 1 Piece(s) 2 Day(s) Cyclone III1.15 V ~ 1.25 V85-40FBGA-256

฿ 4,798.82

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) Cyclone III1.15 V ~ 1.25 V700FBGA-256

฿ 1,412.04

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) Cyclone IV E1 V ~ 1.2 V700FBGA-256

฿ 10,319.76

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) Cyclone IV E1 V ~ 1.2 V700FBGA-780

฿ 4,333.20

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) MAX II1.8 V700FBGA-324

฿ 275.64

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) MAX 3000A3.3 V85-40PLCC-44

฿ 541.71

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) MAX 3000A3.3 V700PLCC-44

฿ 3,401.96

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) MAX 70003.3 V, 5 V700PLCC-84

฿ 6,860.86

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) MAX 70003.3 V700PQFP-208

Loading...

  1. 1

Basic Information

取り付け様式 表面実装