1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Microprocessor (MPU)

[Analog Devices] Microprocessor (MPU)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,946.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as surface mounting type. Microprocessors with various built-in CPU cores.

Part Number
ADSP-21364YSWZ-2AA
ADSP-21371BSWZ-2B
ADSP-21375BSWZ-2B
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipSeries Maximum Clock Frequency Data RAM size Data ROM size Maximum operating temperature
(℃)
Minimum operating temperature
(℃)
package/case

฿ 3,553.64

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 6 Day(s) ADSP-21364333 MHz384 kB4 MB85-40LQFP-144
-

฿ 2,626.90

MICRO PROCESSOR(MPU) 1 Piece(s) 6 Day(s) ADSP-21371266 MHz128 kB4 MB700LQFP-208
-

฿ 1,946.36

MICRO PROCESSOR(MPU) 1 Piece(s) 98 Day(s) ADSP-21375266 MHz64 kB2 MB700LQFP-208

Loading...

  1. 1

Basic Information

Core SHARC Data Bus Width 32 bit Operating supply voltage 1.14 V to 1.26 V
Installation style SMD/SMT