1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Altera] FPGA (Part Number)

[Altera] FPGA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,406.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Surface Mount Type Various Bulk Item. Various series of FPGA (field programmable gate array).

Part Number
5CGXFC3B7U15C8N
5CGXFC7C6U19I7N
5CGXFC7C7F23C8N
EP1AGX50DF1152C6N
EP1C6T144C6N
EP1C6T144C7N
EP1K100FC484-3N
EP1S25F780C7
EP2C8F256I8
EP2C8Q208I8N
EP2C20F256I8
EP2C20F484C8N
EP2SGX30DF780C3N
EP3C5F256C8
EP3C10U256I7N
EP3C16U484C8N
EP3C40U484C8N
EP3CLS100U484C8N LOT6
EP4CE6F17I7N
EP4CE22E22I8LN
EP4CGX110CF23C7N
EPF10K30RC240-4N
EPF10K40RC240-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeries Operating Supply Voltage Number of LAB/CLB Logical Element / Number of Cells Total RAM Bits Number of I/O No. Of Gates 動作温度 サプライヤデバイスパッケージ

฿ 5,730.06

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) Cyclone VGX1.07V ~ 1.13V11900315001381376144-0 ~ 85324ピンUBGA (15x15)

฿ 22,159.83

FPGA 1 Piece(s) 5 Day(s) Cyclone VGX1.07V ~ 1.13V564801495007880704240--40 ~ 100484ピンUBGA(19x19)

฿ 13,246.52

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) Cyclone VGX1.07V ~ 1.13V564801495007880704240-0 ~ 85484ピンFBGA(23x23)

฿ 40,518.61

FPGA 1 Piece(s) 5 Day(s) ArriaGX1.15V ~ 1.25V2508501602475072514-0 ~ 851152ピンFBGA (35x35)

฿ 3,145.56

FPGA 1 Piece(s) 2 Day(s) Cyclone1.425V ~ 1.575V59859809216098-0 ~ 85144ピンTQFP(20x20)

฿ 3,313.07

FPGA 1 Piece(s) 2 Day(s) Cyclone1.425V ~ 1.575V59859809216098-0 ~ 85144ピンTQFP(20x20)

฿ 7,388.76

FPGA 1 Piece(s) 2 Day(s) ACEX-1K2.375V ~ 2.625V6244992491523332570000 ~ 85484ピンFBGA(23x23)

฿ 57,014.89

FPGA 1 Piece(s) 5 Day(s) Dimming-0 10V1.425V ~ 1.575V2566256601944576597-0 ~ 85780ピンFBGA(29x29)

฿ 2,470.71

FPGA 1 Piece(s) 5 Day(s) Cyclone II1.15V ~ 1.25V5168256165888182--40 ~ 100256ピンFBGA(17x17)

฿ 3,331.81

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) Cyclone II1.15V ~ 1.25V5168256165888138--40 ~ 100208ピンPQFP(28x28)

฿ 4,399.72

FPGA 1 Piece(s) 5 Day(s) Cyclone II1.15V ~ 1.25V117218752239616152--40 ~ 100256ピンFBGA(17x17)

฿ 3,207.85

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) Cyclone II1.15V ~ 1.25V117218752239616315-0 ~ 85484ピンFBGA(23x23)

฿ 58,012.65

FPGA 1 Piece(s) 5 Day(s) Stratix IIGX1.15V ~ 1.25V1694338801369728361-0 ~ 85780ピンFBGA(29x29)

฿ 1,406.44

FPGA 1 Piece(s) 5 Day(s) Cyclone III1.15V ~ 1.25V3215136423936182-0 ~ 85256ピンFBGA(17x17)

฿ 3,335.44

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) Cyclone III1.15V ~ 1.25V64510320423936182--40 ~ 100256ピンUBGA(14x14)

฿ 3,135.89

FPGA 1 Piece(s) 5 Day(s) Cyclone III1.15V ~ 1.25V96315408516096346-0 ~ 85484ピンUBGA(19x19)

฿ 12,523.90

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) Cyclone III1.15V ~ 1.25V2475396001161216331-0 ~ 85484ピンUBGA(19x19)

฿ 34,798.12

FPGA 6 Piece(s) 5 Day(s) Cyclone III1.15V ~ 1.25V62781004484451328278-0 ~ 85484ピンUBGA(19x19)

฿ 3,010.71

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) Cyclone IVE1.15V ~ 1.25V3926272276480179--40 ~ 100256ピンFBGA(17x17)

฿ 3,668.03

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) Cyclone IVE0.97V ~ 1.03V13952232060825679--40 ~ 100144ピンEQFP(20x20)

฿ 16,405.48

MICRO PROCESSOR(MPU) 1 Piece(s) 2 Day(s) Cyclone IVGX1.16V ~ 1.24V68391094245621760270-0 ~ 85484ピンFBGA(23x23)

฿ 10,435.86

FPGA 1 Piece(s) 2 Day(s) FLEX-10K4.75V ~ 5.25V216172812288189690000 ~ 70240ピンRQFP(32x32)

฿ 13,313.03

FPGA 1 Piece(s) 5 Day(s) FLEX-10K4.75V ~ 5.25V288230416384189930000 ~ 70240ピンRQFP(32x32)

Loading...

  1. 1

Basic Information

AC Input current (Maximum) Surface Mount