1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Voltage Reference (Part Number)

[Texas Instruments] Voltage Reference
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Voltage reference ICs with various output types such as fixed, variable, etc.

Part Number
REF2920AIDBZT
REF2930AIDBZT
REF2933AIDBZT
REF2940AIDBZT
TL1431CPWR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReference Type Output Type Output Voltage (Min/Fixed) Output Voltage (Max) Output Current Allowable Error Reference Type Temperature Coefficient
(ppm/°C)
Current - Supply
(µA)
Voltage - Input
(V)
Current - Cathode
(µA)
Packing Form/Case

฿ 84.27

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) SeriesFixed2.048V-25mA±2%Series100ppm/°C59µA2.098 V to 5.5 V-TO-236-3, SC-59, SOT-23-3

฿ 106.93

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) SeriesFixed3V-25mA±2%Series100ppm/°C59µA3.05 V to 5.5 V-TO-236-3, SC-59, SOT-23-3

฿ 106.93

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) SeriesFixed3.3V-25mA±2%Series100ppm/°C59µA3.35 V to 5.5 V-TO-236-3, SC-59, SOT-23-3

฿ 106.93

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) SeriesFixed4.096V-25mA±2%Series100ppm/°C59µA4.146 V to 5.5 V-TO-236-3, SC-59, SOT-23-3

฿ 37.17

VOLTAGE REFERENCE 1 Piece(s) 6 Day(s) ShuntVariable2.5V36V100 mA±0.4%Shunt---1mA8-pin TSSOP (0.173 inch, 4.40mm width)

Loading...

  1. 1

Basic Information

Installation Type Surface Mount