1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Voltage Reference (Part Number)

SWITCHED-MODE CONTROLER

[Analog Devices] Voltage Reference
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 116.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Voltage reference ICs with various output types such as fixed, programmable, etc.

Part Number
AD780CRZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Reference Type Output Type Output Voltage (Min/Fixed) Output Current Allowable Error Reference Type Temperature Coefficient Current - Supply Voltage - Input Current - Cathode Packing Form/Case

฿ 1,204.24

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) Surface MountSeries, Shunt-±2.5V, ±3V10mA±0.06%、±0.17%Series, shunt7ppm/°C1mA4 V to 36 V1mA8 pin SOIC (0.154 inch,3.90mm width)

Loading...

  1. 1

Basic Information

Output Voltage (Max) -

Please check the type/dimensions/specifications of the part AD780CRZ in the [Analog Devices] Voltage Reference series.

Products with similar specification

Part Number
AD588ARWZ
AD589JRZ
AD680ANZ
ADR02BRZ
ADR292GRZ
ADR441ARZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInstallation Type Reference Type Output Type Output Voltage (Min/Fixed) Output Current Allowable Error Reference Type Temperature Coefficient Current - Supply Voltage - Input Current - Cathode Packing Form/Case

฿ 3,735.06

1 Piece(s) 5 Day(s) Surface MountSeries-±5V, ±10V10mA±0.03%Series3ppm/°C10mA10.8 V to 36 V-16 pin SOIC (0.295 inch,7.50mm width)

฿ 301.44

1 Piece(s) 6 Day(s) Surface MountShuntFixed1.235V5mA-2.83%、+1.22%Shunt100ppm/°C--50μA8 pin SOIC (0.154 inch,3.90mm width)

฿ 1,018.37

1 Piece(s) 98 Day(s) Through HoleSeriesFixed2.5V10mA±0.2%Series20ppm/°C250μA4.5 V to 36 V-8 pin DIP (0.300 inch,7.62mm)

฿ 597.23

1 Piece(s) 6 Day(s) Surface MountSeriesFixed5V10mA±0.06%Series3ppm/°C1mA7 V to 36 V-8 pin SOIC (0.154 inch,3.90mm width)

฿ 450.29

1 Piece(s) 6 Day(s) Surface MountSeriesFixed4.096V5mA±0.15%Series25ppm/°C18μA5 V to 15 V-8 pin SOIC (0.154 inch,3.90mm width)

฿ 630.16

1 Piece(s) 98 Day(s) Surface MountSeriesFixed2.5V10mA±0.12%Series10ppm/°C3.75mA3 V to 18 V-8 pin SOIC (0.154 inch,3.90mm width)