(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Linear regulator ICs with various output types such as fixed, variable, etc. are also available.
Part Number |
---|
BA90BC0WFP-E2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | Input Voltage | Output Voltage | Maximum Output Current (A) | No. Of Outputs | Type | Voltage - Dropout (Typical) | Current - Limit (Minimum) | Operating Temperature | Supplier Device Package | Load Adjustment | Line Regulation | Polarity | PSRR/Ripple Rejection Ratio - Standard | Minimum Input Voltage | Maximum operating temperature | Minimum operating temperature | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27.60 | LINEAR REGULATOR | 1 Piece(s) | 6 Day(s) | Surface Mount | Max. 16V | 9V | 1a | 1 | Fixed | 0.3V @ 200mA | - | -40 to 105 | TO-252-5 | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part BA90BC0WFP-E2 in the [ROHM] Linear Regulator series.
Part Number |
---|
BA00CC0WFP-E2 |
BA00CC0WT |
BA00CC0WT-V5 |
BA90BC0WT |
BA90DD0WHFP-TR |
BA90JC5T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Installation Type | Input Voltage | Output Voltage | Maximum Output Current (A) | No. Of Outputs | Type | Voltage - Dropout (Typical) | Current - Limit (Minimum) | Operating Temperature | Supplier Device Package | Load Adjustment | Line Regulation | Polarity | PSRR/Ripple Rejection Ratio - Standard | Minimum Input Voltage | Maximum operating temperature | Minimum operating temperature | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43.70 | 1 Piece(s) | 5 Day(s) | Surface Mount | 4V to 25V | Variable | 1a | 1 | Variable | 0.3V @ 500mA | - | -40 to 125 | TO-252-5 | - | - | - | - | - | - | - | - | ||
฿ 54.14 | 1 Piece(s) | 5 Day(s) | Through Hole | 4V to 25V | Variable | 1a | 1 | Variable | 0.3V @ 500mA | - | -40 to 125 | TO-220FP-5 | - | - | - | - | - | - | - | - | ||
฿ 252.19 | 1 Piece(s) | 6 Day(s) | Through Hole | 4V to 25V | Variable | 1a | 1 | Variable | 0.3V @ 500mA | - | -40 to 125 | TO-220FP | - | - | - | - | - | - | - | - | ||
฿ 111.06 | 1 Piece(s) | 6 Day(s) | Through Hole | Max. 16V | 9V | 1a | 1 | Fixed | 0.3V @ 200mA | - | -40 to 105 | TO-220FP-5 | - | - | - | - | - | - | - | - | ||
฿ 105.54 | 1 Piece(s) | 5 Day(s) | Surface Mount | Max. 25V | 9V | 2a | 1 | Fixed | 0.45V @ 2A | - | -40 to 125 | HRP-5 | - | - | - | - | - | - | - | - | ||
฿ 82.51 | 1 Piece(s) | 6 Day(s) | Through Hole | 12V | 9V | - | 1Output | Fixed | - | - | - | - | 60 mV | 60 mV | - | 52 dB | 3 V | 105 | -40 | TO-220-3 |
How can we improve?
How can we improve?