1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Linear Regulator (Part Number)

LINEAR REGULATOR

[ROHM] Linear Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Linear regulator ICs with various output types such as fixed, variable, etc. are also available.

Part Number
BA178M05CP-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Input Voltage Output Voltage Maximum Output Current (A) No. Of Outputs Type Voltage - Dropout (Typical) Current - Limit (Minimum) Operating Temperature Supplier Device Package Load Adjustment Line Regulation Polarity PSRR/Ripple Rejection Ratio - Standard Minimum Input Voltage Maximum operating temperature Minimum operating temperature package/case

฿ 151.64

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount7.5V to 25V5V500 mA1Fixed2V @ 500mA--40 to 85TO-220CP-3--------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BA178M05CP-E2 in the [ROHM] Linear Regulator series.

Products with similar specification

Part Number
BA00CC0WFP-E2
BA00CC0WT
BA00CC0WT-V5
BA178M05FP-E2
BA178M06FP-E2
BA178M07FP-E2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInstallation Type Input Voltage Output Voltage Maximum Output Current (A) No. Of Outputs Type Voltage - Dropout (Typical) Current - Limit (Minimum) Operating Temperature Supplier Device Package Load Adjustment Line Regulation Polarity PSRR/Ripple Rejection Ratio - Standard Minimum Input Voltage Maximum operating temperature Minimum operating temperature package/case

฿ 43.70

1 Piece(s) 5 Day(s) Surface Mount4V to 25VVariable1a1Variable0.3V @ 500mA--40 to 125TO-252-5--------

฿ 54.14

1 Piece(s) 5 Day(s) Through Hole4V to 25VVariable1a1Variable0.3V @ 500mA--40 to 125TO-220FP-5--------

฿ 252.19

1 Piece(s) 6 Day(s) Through Hole4V to 25VVariable1a1Variable0.3V @ 500mA--40 to 125TO-220FP--------

฿ 139.49

1 Piece(s) 98 Day(s) Surface Mount7.5V to 25V5V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 41.70

1 Piece(s) 6 Day(s) Surface Mount8.5V to 21V6V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 46.34

1 Piece(s) 5 Day(s) Surface Mount22V7V-1Fixed----140 mV100 mVPositive-9.5 V85-40TO-252-3